EOL announced
Power MOSFET (N-ch 500V<VDSS≤700V)
Application Scope | Switching Voltage Regulators |
---|---|
Polarity | N-ch |
Generation | DTMOSⅣ |
Internal Connection | Single |
RoHS Compatible Product(s) (#) | Please contact us. |
TK20C60W is shortly to be discontinued. For new designs, the following product(s) should be used instead of this product.
Part Number | Compatible level | Notes |
---|---|---|
TK155E65Z | Different package and similar characteristics | Almost same ON resistance |
Toshiba Package Name | I2PAK |
---|---|
Pins | 3 |
Mounting | Through Hole |
Package Dimensions | View |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Drain-Source voltage | VDSS | 600 | V |
Gate-Source voltage | VGSS | +/-30 | V |
Drain current | ID | 20 | A |
Power Dissipation | PD | 165 | W |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Gate threshold voltage (Max) | Vth | - | 3.7 | V |
Gate threshold voltage (Min) | Vth | - | 2.7 | V |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=10V | 155 | mΩ |
Input capacitance (Typ.) | Ciss | - | 1680 | pF |
Total gate charge (Typ.) | Qg | VGS=10V | 48 | nC |
Reverse recovery time (Typ.) | trr | - | 330 | ns |
Reverse recovery charge (Typ.) | Qrr | - | 2900 | nC |
Contact us
Contact usFrequently Asked Questions
FAQs