Description

Polarity N-ch
Generation π-MOSⅥ
RoHS Compatible Product(s) (#) Please contact us.

Package Information

Toshiba Package Name SOT-416 (SSM)
Package Image Toshiba SSM3K04FS Small-signal MOSFET product SSM package image
JEITA SC-75
Package Code SOT-416
Pins 3
Mounting Surface Mount
Width×Length×Height
(mm)
1.6×1.6×0.7
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Gate-Source voltage VGSS 10 V
Drain current ID 100 mA

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Gate threshold voltage (Max) Vth - 1.3 V
Gate threshold voltage (Min) Vth - 0.7 V
Drain-Source on-resistance (Max) RDS(ON) |VGS|=2.5V 12 Ω

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open