Part Number Search

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Keyword Search

Parametric Search

Stock Check & Purchase

Select Product Categories

TPC6111

EOL announced

Power MOSFET (P-ch single)

Description

Application Scope Notebook PCs / Mobile Equipments
Polarity P-ch
Generation U-MOSⅤ
Internal Connection Single
RoHS Compatible Product(s) (#) Available
Assembly bases Malaysia

Package Information

Toshiba Package Name VS-6
Pins 6

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Drain-Source voltage VDSS -20 V
Gate-Source voltage VGSS +/-8 V
Drain current ID -5.5 A
Power Dissipation PD 2.2 W

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Gate threshold voltage (Max) Vth - -1.0 V
Drain-Source on-resistance (Max) RDS(ON) |VGS|=4.5V 40
Drain-Source on-resistance (Max) RDS(ON) |VGS|=2.5V 57
Drain-Source on-resistance (Max) RDS(ON) |VGS|=1.8V 80
Drain-Source on-resistance (Max) RDS(ON) |VGS|=1.5V 150
Input capacitance (Typ.) Ciss - 700 pF
Total gate charge (Typ.) Qg VGS=-5V 10 nC

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.
Name Date

Dec,2016

 

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open
To Top