Knowledge
This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
Toshiba’s TW070J120B 1200V SiC MOSFETs features low ON-resistance, low input capacitance and low total gate charge enabling it to achieve high switching speeds and reduced power consumption. It’s target application is 400V AC input AC-DC converter for industrial equipment and bidirectional DC-DC converters (such as those of photovoltaic modules and UPS).
The TW070J120B has reduced the turn-off switching loss by about 80% and the switching time (fall time) by about 70% compared with the 1200V silicon insulated gate bipolar transistor (IGBT) GT40QR21.
Furthermore, the new product also features low ON-voltage characteristics for a current lower than 20A[1].
Incorporating a SiC Schottky barrier diode (SBD) with low forward voltage reduces power loss. A high gate threshold voltage (4.2 to 5.8V) is useful to avoid unintended turn on or off situations.
Notes:
[1] @ambient temperature 25 °C
Notes:
[2] Test condition for GT40QR21: VCC=800 V, IC=10 A, RG=47 Ω, Ta=25 ℃, VGE=20 V/-5 V,
Inductive load: L=300 μH, A diode between source and drain of TW070J120B is used as free wheeling diode (Free Wheeling Diode:FWD) in parallel with the inductive load.
Test condition for TW070J120B: VDD=800 V, ID=10 A, RG=47 Ω, Ta=25 ℃, VGS=20 V/-5 V,
Inductive load: L=300 μH, A diode between source and drain of TW070J120B is used as FWD in parallel with the inductive load.
Stock Check & Purchase
require 3 characters or more.