Part Number Search

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Keyword Search

Parametric Search

Stock Check & Purchase

Select Product Categories

TA7291S

EOL announced

Brush motor driver IC

Description

Function 4 function modes (CW / CCW / STOP / BRAKE) / Standby function
Application Scope General-purpose
Class Full-bridge driver for brushed DC motors
Number of drive motors (brush moter) 1
RoHS Compatible Product(s) (#) Please contact us.

Package Information

Toshiba Package Name SIP9-P-2.54A
Package Image SIP9-P-2.54A
Pins 9
Mounting Through Hole

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Output Current IOUT(ave) 0.4 A
Output Current IOUT(peak) 1.2 A
Supply Voltage VCC 25 V
Output Voltage VO 25 V

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.
Name Date

 

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open
To Top