Part Number Search

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Keyword Search

Parametric Search

Stock Check & Purchase

Select Product Categories

6N137

EOL announced

Photocoupler (photo-IC output)

Description

Feature JEDEC type
Application Scope Communication interface / PLC / Measurement instrumentation
Function High-speed
Output Interface open-collector
RoHS Compatible Product(s) (#) Available
Safety Standard Approved : UL 1577

*Download Online Certification of Safety Standard(UL 1577)

Package Information

Toshiba Package Name JEDEC type
Pins 8

 Please refer to the link destination to check the detailed size.

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Isolation voltage BVS t=60sec 2500 Vrms
Current Transfer Ratio (Typ.) CTR IF(IN)=5mA 1000 %
ICC (Max) ICC - 18 mA
threshold input current(H/L) IFHL - 7 mA
Propagation delay time (H/L)(Max) tpHL - 75 ns
Propagation delay time (L/H)(Max) tpLH - 75 ns
Data transfer rate - - 10 Mbps

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.
Name Date

 

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open
To Top