TLP148G

EOL announced

Photocoupler (photothyristor output)

Description

Application Scope Factory automation / Home appliance / Office machines
Number of Circuits 1
RoHS Compatible Product(s) (#) Available
Safety Standard Approved : UL 1577 / cUL (CSA Component Acceptance Service No. 5A)

*Download Online Certification of Safety Standard(UL 1577)
*Download Online Certification of Safety Standard(cUL)

Package Information

Toshiba Package Name 5pin MFSOP6
Package Image Toshiba TLP148G Photocoupler (photothyristor output) product 5pin MFSOP6 package image
Pins 5
Mounting Surface Mount
Width×Length×Height
(mm)
3.6×7.0×2.5
Package Dimensions View
Land pattern dimensions View

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Off−state output terminal voltage VDRM 400 V
On-state RMS current IT(RMS) 150 mA
Operating Temperature Topr -40 to 100

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Trigger LED Current (Max) IFT - 10 mA
Isolation voltage BVs
@1minute (Min)
BVS t=60sec 2500 Vrms
On-state voltage (Max) VTM ITM=100mA 1.45 V

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list

Do you want to add this page to your favorites?

Do you want to remove this page from your favorites?

Membership registration required
A new window will open