Part Number Search

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Keyword Search

Parametric Search

Stock Check & Purchase

Select Product Categories

TLRMHGH48T(F)

EOL announced

Bi-color LED Lamp

Description

Application Scope Message boards
Emitting Color Red / Green
Lens Color Transparent
Material of Device InGaAlP
RoHS Compatible Product(s) (#) Available

Package Information

Pins 3

 Please refer to the link destination to check the detailed size.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Forward Current IF 0.05 A

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Luminous Intensity green (Min) IV IF=20mA 272 mcd
Luminous Intensity green (Typ.) IV IF=20mA 500 mcd
Luminous Intensity red (Min) IV IF=20mA 476 mcd
Luminous Intensity red (Typ.) IV IF=20mA 1100 mcd
Dominant Wavelength green (Typ.) λd - 571 nm
Dominant Wavelength red (Typ.) λd - 626 nm
Peak Wavelength green (Typ.) λp - 574 nm
Peak Wavelength red (Typ.) λp - 636 nm
Half-value Angle (Typ.) 1/2 - 30 deg

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.
Name Date

 

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Notes

back to list
A new window will open
To Top