Part Number Search

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Keyword Search

Parametric Search

Stock Check & Purchase

Select Product Categories

TPS820(B,F)

EOL announced

Photo-IC with linear output

Description

Application Scope Opto-electronic switch
Rank Classification B
Visible ray cut Available
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name Small side view
Pins 3

 Please refer to the link destination to check the detailed size.

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Half-Value Angle θ1/2 (Typ.) - - 15 deg
Dark Current (Max) ID VCC=5V 0.5 μA
Light Current (Max) IL E=0.1mW/cm**2
VCC=5V
rank=B
6000 μA
Light Current (Min) IL E=0.1mW/cm**2
VCC=5V
rank=B
1500 μA
Peak Sensitivity Wavelength (Typ.) λp - 870 nm

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.
Name Date

 

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Notes

back to list
A new window will open
To Top