Part Number Search

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Keyword Search

Parametric Search

Stock Check & Purchase

Select Product Categories

TPS853

EOL announced

Photo-IC with linear output

Description

Application Scope Illuminance sensors
Rank Classification A
Visible ray cut Not Available
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name SMD 2.1(L)×2.0(W)×0.7(H)
Pins 5

 Please refer to the link destination to check the detailed size.

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Half-Value Angle θ1/2 (Typ.) - - 55 deg
Dark Current (Max) ID VCC=3.3V 0.1 μA
Light Current (Max) IL EV=100lx
VCC=3V
rank=A
65 μA
Light Current (Max) IL EV=100lx
VCC=3V
rank=-
74 μA
Light Current (Min) IL EV=100lx
VCC=3V
rank=A
39 μA
Light Current (Min) IL EV=100lx
VCC=3V
rank=-
37 μA
Peak Sensitivity Wavelength (Typ.) λp - 600 nm

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.
Name Date

 

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Notes

back to list
A new window will open
To Top