Application Circuits of TPD4151F Square-Wave Control Type of BLDC Motor Driver

This reference design provides example circuit and design guide using Hall device/IC. The TPD4151F has 250V rating and built-in PWM to drive BLDC motor with square-wave control.

Application block diagram of application circuits of TPD4151F square-wave control type of BLDC motor driver.
Applicatoin Circuit Diagram of application circuits of TPD4151F square-wave control type of BLDC motor driver.

Features

  • The TPD4151F can drive a BLDC motor directly without a PWN cotroller IC because of built-in a PWM circuit, a three-phase distribution circuit, high-side/low-side gate drivers, and output IGBT/FRD.
  • Suitable for AC100V main applications because of integrated 250V IGBT and FRD
  • Bulit-in an over temperature protecton circuit and an undervoltage protection circuit help to simplify board design

Description

  • Description of control method of BLDC motor drive(square-wave control type and sine-wave control type)
  • Application circuit example of BLDC motor dirve with TPD4151F
  • Design guide of using both a hall sendor and hall IC

Download overview material for solution

Design Documents

Materials for designers, such as an overview of circuit operation and explanations of design considerations. Please click on each tab to view the contents.

Design Data

Provides circuit data that can be loaded into EDA tools, PCB layout data, and data used in PCB manufacturing. Available in formats from multiple tool vendors. You can freely edit it with your preferred tool.

Related Documents

We provide materials useful for designing and considering similar circuits, such as application notes for installed products. Please click on each tab to view the contents.

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Do you want to add this page to your favorites?

Do you want to remove this page from your favorites?

Membership registration required
A new window will open