TB67H400AHG

Brush motor driver IC

Description

Function Capable of constant current controlling (PWM) / CW/CCW/Short Brake/Stop modes / Standby function
Application Scope DC motor drivers / General-purpose
Class Bridge driver for brushed DC motors
Number of drive motors (brush moter) 1
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name HZIP25-P-1.00F
Package Image Toshiba TB67H400AHG Brush motor driver IC product HZIP25-P-1.00F package image
Pins 25
Mounting Through Hole
Package Dimensions View
SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>*1 *2

Download from SamacSys
*1 *2

 Please refer to the link destination to check the detailed size.

*1

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

*2

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Output Current IOUT(peak) 8 A
Operating Temperature (Max) Topr 85 ℃
Operating Temperature (Min) Topr -20 ℃
Supply Voltage VCC 50 V
Output Voltage VO 50 V
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Dec,2014

Oct,2024

Oct,2026

Oct,2026

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS Note Stock Check Search
TB67H400AHG(O) 17 Yes General Use

Applications

Warm Water Bidet
Such as high efficiency, low power consumption and miniaturization are important in designing warm water bidet. Toshiba provides information on a wide range of semiconductor products suitable for power supply unit, motor driving units, etc., along with circuit configuration examples.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open