TC35681IFTG-002

EOL announced

Bluetooth® IC

Description

Feature Automotive / All data rates including 2Mbps specified in Bluetooth 5 / Long Range communication / Low power consumption / High temperature operation / Standalone mode support / LE Data Length Extension support / LE Secure Connection supoort
Automotive Support Available
Bluetooth Core spec. 5.0
Embedded Profiles GATT / SMP
Interfacing I2C (2 ch) / SPI (2 ch) / UART (2 ch) / PWM (4 ch) / ADC (5 ch) / SWD (1 ch)
User RAM Size (KB) 76
User Flash Size (KB) –
Function ARM® Cortex®-M0 / RF analog circuitry / DC-DC converter / LDO regulator / low power mode(4 level)
Other Functions LE 2M PHY / LE Coded PHY / LE Advertising Extensions / LE Channel Selection Algorithm #2 / LE secure connection / Random Number Generator
RoHS Compatible Product(s) (#) Available
Status EOL announced

Package Information

Toshiba Package Name P-VQFN40-0606-0.50-002
Package name QFN
Pins 40
Mounting Surface Mount
Package size 6.0 mm x 6.0 mm
Pin pitch 0.5 mm

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Operating Temperature (Max) Topr - 125 ℃
Operating Temperature (Min) Topr - -40 ℃
Power supply voltage (Max) - - 3.6 V
Power supply voltage (Min) - - 1.8 V
Current Consumption in RX Active mode (peak) IRX (3.0V, 1Mbps) 5.1 mA
Current Consumption in TX Active mode (peak) ITX (3.0V, TX 0dBm, 1Mbps) 5.2 mA
Current Consumption in TX Active mode (peak) ITX (3.0V, TX +8dBm, 1Mbps) 11.3 mA
Current Consumption in Sleep mode ISleep - 2.5 μA
Current Consumption in Deep Sleep mode IDSleep (3.0V) 0.05 μA
Transmit Power(Max) PTrans - 8 dBm
Transmit Power(Min) PTrans - -20 dBm
Receiver Sensitivity - (at 125kbps) -105.2 dBm
Receiver Sensitivity - (at 1Mbps) -95.6 dBm

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open