TC7WZ04FK

L-MOS SHS series (TC74LCX-equivalent)

  • Related Reference Design(2)

Description

Function1 Inverter
Function2 Inverter
Input type Input-Tolerant
Output type Power-down-Protection
Number of Circuits 3
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name SOT-765 (US8)
Package Image Toshiba TC7WZ04FK L-MOS SHS series (TC74LCX-equivalent) product US8 package image
JEDEC MO-187-CA
Package Code SOT-765
Pins 8
Mounting Surface Mount
Width×Length×Height
(mm)
2.0×3.1×0.7
Package Dimensions View
Land pattern dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>*1 *3

Download from UltraLibrarian® in your desired CAD format
*1 *3

SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>*2 *3

Download from SamacSys
*2 *3

 Please refer to the link destination to check the detailed size.

*1

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

*2

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

*3

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Supply voltage (Max) VCC - 5.5 V
Supply voltage (Min) VCC - 1.65 V
Operating temperature Topr - -40 to 125 ℃
Output current (Min) IO VCC=3V 24 mA
Output current (Min) IO VCC=4.5V 32 mA
Propagation delay time (Typ.) tpd_tpz VCC=3V 2.2 ns
Propagation delay time (Typ.) tpd_tpz VCC=4.5V 1.8 ns
Propagation delay time (Max) tpd_tpz VCC=3V 3.4 ns
Propagation delay time (Max) tpd_tpz VCC=4.5V 2.8 ns
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Feb,2015

Jul,2025

Nov,2026

Nov,2026

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS AEC_Q100-Q101 Note Stock Check Search
TC7WZ04FK,LJ 3000 Yes - General Use
TC7WZ04FK,LXHJ 3000 - Yes Yes Automotive Use

Reference Design

PCB photo example of Power multiplexer circuit
Power multiplexer circuit
In this reference design, a Power multiplexer circuit with 2 input and 1 output is implemented on a small PCB. MOSFET gate driver ICs, eFuse ICs, zener diodes and small package MOSFETs selected from Toshiba's diverse lineup are used create ideal diode like characteristics with BBM and MBB switching.
PCB photo example of Power multiplexer circuit
Power Multiplexer Circuit Using Common-Drain MOSFET
This power multiplexer circuit with 2 inputs and 1 output is realized on a small board. A new power multiplexer circuit usign common-drain MOSFET has been added to the already developed power multiplexer circuit reference design. These reference circuits allow switching between BBM and MBB modes by combining optimal devices such as MOSFET gate driver ICs and zener diodes from our diverse product lineup.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open