TLP293

Photocoupler (phototransistor output)

Description

Feature 2.3mm low-profile package / DC input
Application Scope Communication interface / PLC / Power supply
Function Low IF
Number of Circuits 1
Input type DC
RoHS Compatible Product(s) (#) Available
Safety Standard Approved : UL 1577 / cUL (CSA Component Acceptance Service No. 5A) / EN 60747-5-5 (VDE) / EN IEC 62368-1 (VDE) / GB 4943.1-2022 (CQC)

*1 Download Online Certification of Safety Standard(UL 1577)
*2 Download Online Certification of Safety Standard(cUL)

Package Information

Toshiba Package Name SO4
Package Image Toshiba TLP293 Photocoupler (phototransistor output) product SO4 package image
Pins 4
Mounting Surface Mount
Width×Length×Height
(mm)
2.6×7.0×2.1
Package Dimensions View
Land pattern dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>*1 *3

Download from UltraLibrarian® in your desired CAD format
*1 *3

SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>*2 *3

Download from SamacSys
*2 *3

 Please refer to the link destination to check the detailed size.

*1

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

*2

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

*3

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Collector-emitter voltage VCEO 80 V
Collector Current IC 0.05 A
Forward Current IF 0.05 A
Operating Temperature Topr -55 to 125 ℃

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Collector Emitter Saturation Voltage (Max) VCE(sat) - 0.3 V
Isolation voltage BVs
@1minute (Min)
BVS t=60sec 3750 Vrms
Current Transfer Ratio (Max) CTR IF=0.5mA
VCE=5V
rank=-
600 %
Current Transfer Ratio (Min) CTR IF=0.5mA
VCE=5V
rank=-
50 %
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

May,2018

Feb,2019

Mar,2026

Oct,2026

Oct,2026

*

LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS CTR_RANK VDE Stock Check Search
TLP293(BL-TPL,E 2500 Yes BL (200%-600%) -
TLP293(BLL-TPL,E 2500 Yes BLL(200%-400%) -
TLP293(GB-TPL,E 2500 Yes GB(100%-600%) -
TLP293(GR-TPL,E 2500 Yes GR(100%-300%) -
TLP293(GRH-TPL,E 2500 Yes GRH(150%-300%) -
TLP293(GRL-TPL,E 2500 Yes GRL(100%-200%) -
TLP293(TPL,E 2500 Yes - -
TLP293(V4-BLTL,E 2500 Yes BL (200%-600%) Yes
TLP293(V4-GBTL,E 2500 Yes GB(100%-600%) Yes
TLP293(V4-GHTL,E 2500 Yes GRH(150%-300%) Yes
TLP293(V4-GLTL,E 2500 Yes GRL(100%-200%) Yes
TLP293(V4-GRTL,E 2500 Yes GR(100%-300%) Yes
TLP293(V4-TPL,E 2500 Yes - Yes
TLP293(V4-YHTL,E 2500 Yes YH(75%-150%) Yes
TLP293(V4-YTPL,E 2500 Yes Y(50%-150%) Yes
TLP293(V4BLLTL,E 2500 Yes BLL(200%-400%) Yes
TLP293(Y-TPL,E 2500 Yes Y(50%-150%) -
TLP293(YH-TPL,E 2500 Yes YH(75%-150%) -

Applications

Inverter/Servo
Such as low power consumption, miniaturization and robust operation are important in designing inverter/servo. Toshiba provides information on a wide range of semiconductor products suitable for power supply unit, motor driving circuit units, signal transmission units, etc., along with circuit configuration examples.
Washing Machine
Such as efficiency of motor driving, low power consumption and miniaturization are important in designing washing machine. Toshiba provides information on a wide range of semiconductor products suitable for power sullpy units, motor driving units, control units, sensor signal input units, etc., along with circuit configuration examples.
Air Conditioner
Such as efficiency of motor driving, low power consumption and miniaturization are important in designing air conditioner. Toshiba provides information on a wide range of semiconductor products suitable for power sullpy units, motor driving units, control units, sensor signal input units, etc., along with circuit configuration examples.
LED lighting
Such as high efficiency, low power consumption and miniaturization are important in designing LED lighting. Toshiba provides information on a wide range of semiconductor products suitable for power supply units, sensor signal input units, etc., along with circuit configuration examples.
Air Cleaner
Such as high efficiency, low power consumption and miniaturization are important in designing air cleaner. Toshiba provides information on a wide range of semiconductor products suitable for power supply unit, motor driving units, sensor signal input unit, etc., along with circuit configuration examples.
Thermostat
Such as low power consumption and miniaturization are important in designing thermostat. Toshiba provides information on a wide range of semiconductor products suitable for power supply units, isolation units, sensor signal input units, etc., along with circuit configuration examples.
Microwave Oven
Such as low noise, low power consumption and miniaturization are important in designing microwave oven. Toshiba provides information on a wide range of semiconductor products suitable for power supply unit, magnetron driving circuit units, sensor signal input units, etc., along with circuit configuration examples.
Programmable Logic Controller
Such as high functionality, low power consumption and miniaturization are important in designing programmable
logic controller (PLC). Toshiba provides information on a wide range of semiconductor products suitable for power supply units, input and output module units, control signal transmission units, etc., along with circuit configuration examples.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open