TLP3109A

Photorelay (MOSFET output, 1-form-a)

Description

Feature High capacity
Application Scope Programmable Logic Controllers (PLCs) / Measurement instrumentation / Security equipments
Number of Circuits 1
RoHS Compatible Product(s) (#) Available
Safety Standard Approved : UL 1577 / cUL (CSA Component Acceptance Service No. 5A)

*Download Online Certification of Safety Standard(UL 1577)
*Download Online Certification of Safety Standard(cUL)

Package Information

Toshiba Package Name 2.54SOP6
Package Image 2.54SOP6
Pins 6
Mounting Surface Mount
Width×Length×Height
(mm)
6.3×7.0×2.1
Package Dimensions View
Land pattern dimensions View
CAD data
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format (Note) Download from UltraLibrarian® in your desired CAD format (Note)

 Please refer to the link destination to check the detailed size.

 (Note) Ultra Librarian® is a Registered trademark and CAD data library of EMA (EMA Design Automation, Inc.).

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
ON-state current ION 3.0 A
OFF-state output terminal voltage VOFF 100 V
Operating Temperature (Max) Topr 110
Operating Temperature (Min) Topr -40
Isolation voltage BVs
@1minute (Min)
BVS 1500 Vrms

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Terminal Capacitance (Typ.) COFF - 460 pF
Trigger LED Current 1a (Max) IFT - 3 mA
OFF-State current (Max) IOFF - 1000 nA
On-state resistance (Max) RON IF=5mA
ION=2A
0.065 Ω
Turn-on time (Max) tON - 2 ms
Turn-off time (Max) tOFF - 0.5 ms
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Aug,2019

Dec,2019

Dec,2023

Jun,2024

Jun,2024

(Note)

LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).

Applications

Thermostat
Such as low power consumption and miniaturization are important in designing thermostat. Toshiba provides information on a wide range of semiconductor products suitable for power supply units, isolation units, sensor signal input units, etc., along with circuit configuration examples.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open