Photocoupler (phototransistor output)
| Application Scope | Communication interface / Power supply / AC main voltage detection |
|---|---|
| Function | General-purpose |
| Number of Circuits | 1 |
| Input type | DC |
| RoHS Compatible Product(s) (#) | Available |
| Safety Standard |
Approved : UL 1577 / cUL (CSA Component Acceptance Service No. 5A) / EN 60747-5-5 (VDE) / EN IEC 62368-1 (VDE) / GB 4943.1-2022 (CQC)
*Download Online Certification of Safety Standard(UL 1577) |
| Toshiba Package Name | DIP4(TLP785) |
|---|---|
| Package Image |
|
| Pins | 4 |
| Mounting | Through Hole |
| Width×Length×Height (mm) |
4.6×7.62×3.5 |
| Package Dimensions | View |
| Ultra Librarian® CAD model (Symbol, Footprint and 3D model) |
![]() Download from UltraLibrarian® in your desired CAD format |
| SamacSys CAD model (Symbol, Footprint and 3D model) |
Download from SamacSys |
Please refer to the link destination to check the detailed size.
|
(Note1) |
Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®. |
|
(Note2) |
SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys. |
|
(Note3) |
Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website. |
| Characteristics | Symbol | Rating | Unit |
|---|---|---|---|
| Collector-emitter voltage | VCEO | 80 | V |
| Collector Current | IC | 0.05 | A |
| Forward Current | IF | 0.06 | A |
| Operating Temperature | Topr | -55 to 110 | ℃ |
| Characteristics | Symbol | Condition | Value | Unit |
|---|---|---|---|---|
| Collector Emitter Saturation Voltage (Max) | VCE(sat) | - | 0.4 | V |
| Isolation voltage BVs @1minute (Min) |
BVS | t=60sec | 5000 | Vrms |
| Current Transfer Ratio (Max) | CTR | IF=5mA VCE=5V rank=- |
600 | % |
| Current Transfer Ratio (Min) | CTR | IF=5mA VCE=5V rank=- |
50 | % |
| Orderable part number (example) |
MOQ(pcs) | Reliability Information |
RoHS | CTR_RANK | VDE | Stock Check Search |
|---|---|---|---|---|---|---|
| TLP785(BL-LF6,F | 100 | Yes | BL (200%-600%) | - | ||
| TLP785(BLL-LF6,F | 100 | Yes | BLL(200%-400%) | - | ||
| TLP785(D4-LF6,F | 100 | Yes | - | Yes | ||
| TLP785(D4-Y-F6,F | 100 | Yes | Y(50%-150%) | Yes | ||
| TLP785(D4B-F6,F | 100 | Yes | BLL(200%-400%) | Yes | ||
| TLP785(D4BL-F6,F | 100 | Yes | BL (200%-600%) | Yes | ||
| TLP785(D4GB-F6,F | 100 | Yes | GB(100%-600%) | Yes | ||
| TLP785(D4GH-F6,F | 100 | Yes | GRH(150%-300%) | Yes | ||
| TLP785(D4GL-F6,F | 100 | Yes | GRL(100%-200%) | Yes | ||
| TLP785(D4GR-F6,F | 100 | Yes | GR(100%-300%) | Yes | ||
| TLP785(D4YH-F6,F | 100 | Yes | YH(75%-150%) | Yes | ||
| TLP785(GB-LF6,F | 100 | Yes | GB(100%-600%) | - | ||
| TLP785(GR-LF6,F | 100 | Yes | GR(100%-300%) | - | ||
| TLP785(GRH-LF6,F | 100 | Yes | GRH(150%-300%) | - | ||
| TLP785(GRL-LF6,F | 100 | Yes | GRL(100%-200%) | - | ||
| TLP785(LF6,F | 100 | Yes | - | - | ||
| TLP785(Y-LF6,F | 100 | Yes | Y(50%-150%) | - | ||
| TLP785(YH-LF6,F | 100 | Yes | YH(75%-150%) | - |
Contact us
Contact usFrequently Asked Questions
FAQs