TPHR6503PL

Power MOSFET (N-ch single VDSS≤30V)

  • Related Reference Design(2)

Description

Application Scope High-Efficiency DC-DC Converters / Switching Voltage Regulators
Polarity N-ch
Generation U-MOSⅨ-H
Internal Connection Single
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name SOP Advance
Package Image Toshiba TPHR6503PL Power MOSFET (N-ch single VDSS≤30V) product SOP Advance package image
Pins 8
Mounting Surface Mount
Width×Length×Height
(mm)
5.0×6.0×0.95
Package Dimensions View
Land pattern dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>(Note1)(Note3)

Download from UltraLibrarian® in your desired CAD format
(Note1)(Note3)

SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>(Note2)(Note3)

Download from SamacSys
(Note2)(Note3)

 Please refer to the link destination to check the detailed size.

(Note1)

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

(Note2)

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

(Note3)

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Drain-Source voltage VDSS 30 V
Gate-Source voltage VGSS +/-20 V
Drain current ID 393 A
Power Dissipation PD 170 W

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Gate threshold voltage (Max) Vth - 2.1 V
Gate threshold voltage (Min) Vth - 1.1 V
Drain-Source on-resistance (Max) RDS(ON) |VGS|=4.5V 0.89
Drain-Source on-resistance (Max) RDS(ON) |VGS|=10V 0.65
Input capacitance (Typ.) Ciss - 7700 pF
Total gate charge (Typ.) Qg VGS=10V 110 nC
Output charge (Typ.) Qoss - 81.3 nC
Reverse recovery time (Typ.) trr - 59 ns
Reverse recovery charge (Typ.) Qrr - 70 nC
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Jun,2021

Jul,2021

May,2025

Nov,2022

Jul,2025

(Note1)

LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).

(Note2)

SIMetrix® is simulation software and registered trademarks of SIMetrix Technologies Ltd.

Reference Design

Features of 1.2V/100A output DC-DC converter compliant with 48V bus voltage.
1.2V/100A Output DC-DC Converter Compliant with 48V Bus Voltage
This reference design provides specification, block diagram and PCB layout data of 1.2V/100A output isolated DC-DC converter which convert 48V bus voltage to 1.2V directly.
1.1kW ITTF(Interleaved Two Transistor Forward) AC-DC Converter for Servers
This design is an AC-DC converter for servers that generates DC 12V from an input of AC 90 to 264V and delivers up to 1.1kW output.
It is equipped with an output ORing circuit, enabling redundant operation.
Components are selected with consideration for height when mounted on a PCB, making it suitable for use in 1U-sized power supplies.
We provide design information including key circuit design points, usage instructions, adjustment methods for each section, circuit diagrams, and PCB layout data to support your development.

Applications

Server
Such as low power consumption and miniaturization are important in designing server. Toshiba provides information on a wide range of semiconductor products suitable for power supply units, motor driving unit, over temperature monitoring unit, etc., along with circuit configuration examples.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
A new window will open