Power MOSFET (N-ch single VDSS≤30V)
Application Scope | High-Efficiency DC-DC Converters / Switching Voltage Regulators |
---|---|
Polarity | N-ch |
Generation | U-MOSⅨ-H |
Internal Connection | Single |
RoHS Compatible Product(s) (#) | Available |
Toshiba Package Name | SOP Advance(N) |
---|---|
Package Image |
![]() |
Pins | 8 |
Mounting | Surface Mount |
Width×Length×Height (mm) |
4.9×6.1×1.0 |
Package Dimensions | View |
Land pattern dimensions | View |
Please refer to the link destination to check the detailed size.
Characteristics | Symbol | Rating | Unit |
---|---|---|---|
Drain-Source voltage | VDSS | 30 | V |
Gate-Source voltage | VGSS | +/-20 | V |
Drain current | ID | 420 | A |
Power Dissipation | PD | 210 | W |
Characteristics | Symbol | Condition | Value | Unit |
---|---|---|---|---|
Gate threshold voltage (Max) | Vth | - | 2.1 | V |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=4.5V | 0.89 | mΩ |
Drain-Source on-resistance (Max) | RDS(ON) | |VGS|=10V | 0.65 | mΩ |
Input capacitance (Typ.) | Ciss | - | 7700 | pF |
Total gate charge (Typ.) | Qg | VGS=10V | 110 | nC |
Contact us
Contact usFrequently Asked Questions
FAQs