Description

Application Scope Switching regulators
Polarity N-ch
RoHS Compatible Product(s) (#) Available

Package Information

Toshiba Package Name TOLL
Package Image Toshiba TW083U65C Power SiC MOSFETs product TOLL package image
Pins 9
Mounting Surface Mount
Width×Length×Height
(mm)
9.9×11.68×2.3
Package Dimensions View
Land pattern dimensions View
SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>(Note1)(Note2)

Download from SamacSys
(Note1)(Note2)

 Please refer to the link destination to check the detailed size.

(Note1)

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

(Note2)

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Drain-Source voltage VDSS 650 V
Gate-Source voltage VGSS +25/-10 V
Drain current ID 28 A
Power Dissipation PD 111 W

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Gate threshold voltage (Max) Vth - 5.0 V
Gate threshold voltage (Min) Vth - 3.0 V
Drain-Source on-resistance (Typ.) RDS(ON) |VGS|=18V 83
Input capacitance (Typ.) Ciss - 873 pF
Total gate charge (Typ.) Qg - 28 nC
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Sep,2025

Sep,2025

Sep,2025

Jun,2025

(Note1)

LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).

(Note2)

SIMetrix® is simulation software and registered trademarks of SIMetrix Technologies Ltd.

Applications

Server
Such as low power consumption and miniaturization are important in designing server. Toshiba provides information on a wide range of semiconductor products suitable for power supply units, motor driving unit, over temperature monitoring unit, etc., along with circuit configuration examples.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open