XPN3R804NC

Power MOSFET (N-ch single 30V<VDSS≤60V)

  • Related Reference Design(3)

Description

Application Scope DC-DC Converters / Automotive / Switching Voltage Regulators / Motor Drivers
Polarity N-ch
Generation U-MOSⅧ-H
Internal Connection Single
PPAP Capable(*)
AEC-Q101 Qualified(*)
RoHS Compatible Product(s) (#) Available

*: For detail information, please contact to our sales.

Package Information

Toshiba Package Name TSON Advance(WF)
Package Image Toshiba XPN3R804NC Power MOSFET (N-ch single 30V&lt;VDSS&le;60V) product TSON Advance(WF) package image
Pins 8
Mounting Surface Mount
Width×Length×Height
(mm)
3.1×3.6×0.85
Package Dimensions View
Land pattern dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>*1 *3

Download from UltraLibrarian® in your desired CAD format
*1 *3

SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>*2 *3

Download from SamacSys
*2 *3

 Please refer to the link destination to check the detailed size.

*1

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

*2

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

*3

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Drain-Source voltage VDSS 40 V
Gate-Source voltage VGSS +/-20 V
Drain current ID 40 A
Power Dissipation PD 100 W

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Gate threshold voltage (Max) Vth - 2.5 V
Gate threshold voltage (Min) Vth - 1.5 V
Drain-Source on-resistance (Max) RDS(ON) |VGS|=4.5V 7.8
Drain-Source on-resistance (Max) RDS(ON) |VGS|=10V 3.8
Input capacitance (Typ.) Ciss - 2230 pF
Total gate charge (Typ.) Qg VGS=10V 35 nC
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Jun,2021

Jul,2021

Aug,2024

Aug,2024

Mar,2023

Mar,2026

*1

LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).

*2

SIMetrix® is simulation software and registered trademarks of SIMetrix Technologies Ltd.

*3

ELDO™ is a trademark and simulation software of Siemens Industry Software Inc.
Click here for the list of trademarks related to Siemens Industry Software Inc.

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS AEC_Q100-Q101 Stock Check Search
XPN3R804NC,L1Q 5000 Yes -
XPN3R804NC,L1XHQ 5000 - Yes Yes

Reference Design

Photo of Matrix LED Headlight
Matrix LED Headlight
This reference design provides design guide, data and other contents of LED Matrix Headlight. It controls the lighting of multiple LEDs independently according to the situation.
「Please note that TTA005 was designated as Not Recommended for New Design (NRND) as of April, 2026.」
Automotive Buck-Boost DC-DC Converter for USB PD
This reference design provides design guide, data and other contents of Automotive Buck-Boost DC-DC Converter for USB PD.
「Please note that SSM6K804R was designated as Not Recommended for new Design (NRND) as of April」
Motor Driving Circuit for Automotive Body Electronics Using SmartMCD™
We developed an automotive body motor control circuit that supports sensorless vector control using SmartMCD™, a gate driver IC with a built-in microcontroller. This reference design provides explanations of design points of various circuits, design data, and usage methods.

Applications

Advanced Driver-Assistance Systems (ADAS)
Such as reduction of power supply and signal noise and reduction of power consumption are important in designing ADAS. Toshiba provides information on a wide range of semiconductor products suitable for image input units, power supply units, data transmission and audio output units, etc., along with circuit configuration examples.
IVI (In-vehicle Infotainment)
Such as information sharing and reduction of power consumption are important in designing IVI. Toshiba provides information on a wide range of semiconductor products suitable for display and audio output section, video and voice input section, wireless communications section, etc., along with circuit configuration examples.
Automotive LED Headlamp
Such as reduction of power consumption and miniaturization of circuit boards are important in designing LED headlamp. Toshiba provides information on a wide range of semiconductor products suitable for LED matrix control units, power supply units, etc., along with circuit configuration examples.
Automotive Electric Pump (Water/Oil)
Such as ensuring
tolerance to motor lock current and reduction of power consumption are important in electric pump (water/oil). Toshiba provides information on a wide range of semiconductor products suitable for motor drive unit, power supply unit, etc., along with circuit configuration examples.
Automotive Power Slide Door
Such as ensuring tolerance to motor lock current and reduction of power consumption are important in power sliding door. Toshiba provides information on a wide range of semiconductor products suitable for motor drive unit, power supply unit, etc., along with circuit configuration examples.
Automotive DC-DC Converter
Such as reduction of power consumption and miniaturization are important in designing DC-DC converter. Toshiba provides information on a wide range of semiconductor products suitable for step-up or step-down DC-DC converter units, etc., along with circuit configuration examples.
Automotive Brake Control
Such as reduction of power consumption and miniaturization are important in designing brake control. Toshiba provides information on a wide range of semiconductor products suitable for brake actuator unit, motor driving unit and power supply units, etc., along with circuit configuration examples.
Automotive USB Power Charger
Such as reduction of power supply and signal noise and reduction of power consumption are important in designing USB power charger. Toshiba provides information on a wide range of semiconductor products suitable for circuit for cigar socket or accessory circuits, etc., along with circuit configuration examples.
Automotive Junction Box
Such as reduction of power consumption and miniaturization are important in junction box. Toshiba provides information on a wide range of semiconductor products suitable for mechanical relay system, semiconductor relay system, etc., along with circuit configuration examples.
Automotive V2X
Such as reduction of power supply and signal noise and reduction of power consumption are important in designing V2X. Toshiba provides information on a wide range of semiconductor products suitable for RF block units, power supply units, etc., along with circuit configuration examples.
Head-up Display (HUD)
Such as reduction of noise on signal line, reduction of power consumption and miniaturization are important in designing head-up display. Toshiba provides information on a wide range of semiconductor products suitable for motor drive units, power supply units, etc., along with circuit configuration examples.
Automotive Engine Control
Such as reduction of power consumption and miniaturization are important in designing engine control. Toshiba provides information on a wide range of semiconductor products suitable for power management circuit, injector drive circuit, actuator drive circuit, etc., along with circuit configuration examples.
Automotive Radiator Fan
Such as ensuring tolerance to motor lock current and reduction of power consumption are important in designing radiator fan. Toshiba provides information on a wide range of semiconductor products suitable for motor drive units, communication units, etc., along with circuit configuration examples.
Automotive Electro Active Suspension
Such as reduction of power consumption and miniaturization are important in designing electro active suspension. Toshiba provides information on a wide range of semiconductor products suitable for motor drive units, power supply units, etc., along with circuit configuration examples.
Automotive HVAC
Such as ensuring tolerance to motor lock current and reduction of power consumption are important in designing HVAC. Toshiba provides information on a wide range of semiconductor products suitable for motor drive units, power supply units, etc., along with circuit configuration examples.
Electric Power Steering
Such as ensuring tolerance to motor lock current and reduction of power consumption are important in designing electric power steering. Toshiba provides information on a wide range of semiconductor products suitable for motor drive units, power supply units, etc., along with circuit configuration examples.
Transmission Management
Such as reduction of power consumption and miniaturization are important in designing transmission management. Toshiba provides information on a wide range of semiconductor products suitable for motor drive units, power supply units, mechanical relay drive units, etc., along with circuit configuration examples.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open