XPQR8308QB

Power MOSFET (N-ch single 60V<VDSS≤150V)

Description

Application Scope Automotive / Switching Voltage Regulators / Motor Drivers / DC-DC Converters
Polarity N-ch
Generation U-MOSⅩ-H
Internal Connection Single
PPAP Capable(*)
AEC-Q101 Qualified(*)
RoHS Compatible Product(s) (#) Available

*: For detail information, please contact to our sales.

Package Information

Toshiba Package Name L-TOGL
Package Image Toshiba XPQR8308QB Power MOSFET (N-ch single 60V&lt;VDSS&le;150V) product L-TOGL package image
Pins 9
Mounting Surface Mount
Width×Length×Height
(mm)
9.9×11.81×2.3
Package Dimensions View
Land pattern dimensions View
Ultra Librarian® CAD model
(Symbol, Footprint and 3D model)
Download from UltraLibrarian<sup>®</sup> in your desired CAD format<br>*1 *3

Download from UltraLibrarian® in your desired CAD format
*1 *3

SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>*2 *3

Download from SamacSys
*2 *3

 Please refer to the link destination to check the detailed size.

*1

Ultra Librarian® is a Registered trademark and CAD model library of EMA (EMA Design Automation, Inc.). CAD models (Symbol/Footprint /3D model) are provided by UltraLibrarian®. The footprints are generated based on the specifications of Ultra Librarian®.

*2

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

*3

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Absolute Maximum Ratings

Characteristics Symbol Rating Unit
Drain-Source voltage VDSS 80 V
Gate-Source voltage VGSS +/-20 V
Drain current ID 350 A
Power Dissipation PD 750 W

Electrical Characteristics

Characteristics Symbol Condition Value Unit
Gate threshold voltage (Max) Vth - 3.5 V
Gate threshold voltage (Min) Vth - 2.5 V
Drain-Source on-resistance (Max) RDS(ON) |VGS|=6V 1.23 mΩ
Drain-Source on-resistance (Max) RDS(ON) |VGS|=10V 0.83 mΩ
Input capacitance (Typ.) Ciss - 19000 pF
Total gate charge (Typ.) Qg VGS=10V 305 nC
Reverse recovery time (Typ.) trr - 165 ns
Reverse recovery charge (Typ.) Qrr - 660 nC
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Jun,2023

Jul,2023

Aug,2024

Aug,2024

Aug,2023

Mar,2026

*1

LTspice ® is a trademark and simulation software of ADI (Analog Devices, Inc.).

*2

SIMetrix® is simulation software and registered trademarks of SIMetrix Technologies Ltd.

*3

ELDO™ is a trademark and simulation software of Siemens Industry Software Inc.
Click here for the list of trademarks related to Siemens Industry Software Inc.

Orderable part number

Orderable part number
(example)
MOQ(pcs) Reliability
Information
RoHS AEC_Q100-Q101 Stock Check Search
XPQR8308QB,LQ 1500 Yes -
XPQR8308QB,LXHQ 1500 - Yes Yes

Applications

Automotive Integrated Starter Generator
Such as ensuring tolerance to motor lock current and reduction of power consumption are important in designing ISG. Toshiba provides information on a wide range of semiconductor products suitable for motor drive units, communication units, power supply units, etc., along with circuit configuration examples.
Automotive Electric Turbocharger
Such as ensuring tolerance to motor lock current and reduction of power consumption are important in designing electric turbocharger. Toshiba provides information on a wide range of semiconductor products suitable for motor drive units, communication units, etc., along with circuit configuration examples.
Automotive On-board Charger
Such as reduction of power consumption and miniaturization of circuit boards are important in designing on-board charger. Toshiba provides information on a wide range of semiconductor products suitable for DC-DC converter units, power supply units, etc., along with circuit configuration examples.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open