※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
※ : Products list (parametric search)
This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
New Product
TXZ+4E
| Description |
The TMPM4H group is a standard microcontroller for system control, operating at up to 120 MHz [Note 1]. It integrates 256 KB of code flash memory and 18 KB of RAM, and is available in multiple packages from 44 pins to 64 pins. It provides a well-balanced set of peripherals required for interface processing and control logic, including a 12-bit ADC, timers, UART, SPI, I2C, and DMA. These features support a wide range of small-scale system control applications. The device supports a wide supply voltage range from 2.7 V to 5.5 V and includes a high-speed on-chip oscillator with ±1% accuracy. This helps reduce the number of external components and allows flexible system design under various power supply conditions. The TMPM4H group is suitable for system replacement and derivative development of existing designs. It is an entry-class product well suited for small system control applications in consumer and industrial equipment. [Note 1] A standard microcontroller that is not specialized for a specific application, designed to emphasize versatility in power supply conditions and peripheral functions, and suitable for a wide range of system control applications. * |
|---|---|
| RoHS Compatible Product(s) (#) | Available |
| Dry Packed Products | Available |
|
* |
Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere. |
| Toshiba Package Name | P-LQFP64-1010-0.50-003 |
|---|---|
| Package Image |
|
| Pins | 64 |
| Mounting | Surface Mount |
| Package Dimensions | View |
| Land pattern dimensions | View |
| SamacSys CAD model (Symbol, Footprint and 3D model) |
Download from SamacSys |
Please refer to the link destination to check the detailed size.
|
*1 |
SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys. |
|
*2 |
Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website. |
| Property | Value | Unit |
|---|---|---|
| Group Name | M4H | - |
| Number of bits | 32 | bit |
| ROM size | 256 | Kbyte |
| ROM type | Flash | - |
| RAM size | 18 | Kbyte |
| Internal data bus width | 32 | bit |
| Interrupt function | 66 | - |
| Number of External interrupt pins | 16 | pins |
| Number of IN ports | 2 | port |
| Number of OUT ports | 0 | port |
| Number of I/O ports | 49 | port |
| DMA controllers | 32 | ch |
| DMA controllers units | 1 | units |
| UART | 4 | ch |
| I2C | 1 | ch |
| TSPI | 4 | ch |
| 3-phase PWM output | 1 | ch |
| A/D converters(12bit) | 12 | ch |
| Number of A/D converter(12bit) units | 1 | units |
| 32bit timer/counter(32bit mode) | 6 | ch |
| 32bit timer/counter(16bit mode) | 12 | ch |
| watchdog timer | Available | - |
| Power-on reset circuit | Available | - |
| Voltage detecting circuit | Available | - |
| Oscillation frequency detector | Available | - |
| Standby function | IDLE / STOP1 | - |
| On-chip debug function | Available | - |
| trace func | Available | - |
| Non Break Debug Interface | 1 | ch |
| CRC Calculation circuit | Y | - |
| RAM PARITY | Available | - |
| Internal High speed Oscillator(IHOSC) | Available | - |
| Storage temperature | -55 to 125 | ℃ |
| Supply Voltage (V) |
Operation Frequency (MHz) |
Operating Temp (degC) |
Minimum instruction execution time (µsec) |
|---|---|---|---|
| 2.7 to 5.5 | 1 to 120 | -40 to 105 |
Contact us
Contact usFrequently Asked Questions
FAQs