TMPM4V1FWUG

Under development

TXZ+4E

Description

Description The TMPM4V Group is a standard microcontroller for system control applications, featuring an Arm® Cortex®-M4 core with an FPU and operating at up to 80 MHz.
It integrates 128 KB of code flash memory, 64 KB of data flash memory, and 32 KB of RAM. The product lineup includes four package options ranging from 44 to 64 pins.
For enhanced security, the TMPM4V Group incorporates Chip Protection (CPRO), Secure Access Memory (SAM), and Non-Releasable Flash Protection (NRFP). These features provide a layered security architecture that combines external access control, memory protection, and execution control, helping improve overall system security against unauthorized access and program tampering.
The devices also integrate a wide range of peripherals required for system control, including a 12-bit ADC, timers, UART, SPI, I2C, and DMA. In addition, a Serial Memory Interface (SMIF) enables direct access to external serial flash memory mapped into the address space.
Supporting an operating voltage range of 2.7 V to 5.5 V, the TMPM4V Group also features a built-in high-speed oscillator with ±1% accuracy. This eliminates the need for an external oscillator and helps reduce the overall component count.
The TMPM4V Group supports a wide range of system control applications in consumer and industrial equipment.
[1] A microcontroller designed for a wide variety of system control applications, emphasizing versatile power supply support and peripheral functionality rather than optimization for a specific application. *
RoHS Compatible Product(s) (#) Available
Dry Packed Products Available

*  

Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.

Package Information

Toshiba Package Name P-LQFP44-1010-0.80-003
Package Image Toshiba TMPM4V1FWUG TXZ+4E product P-LQFP44-1010-0.80-003 package image
Pins 44
Mounting Surface Mount
SamacSys CAD model
(Symbol, Footprint and 3D model)
Download from SamacSys<br>*1 *2

Download from SamacSys
*1 *2

*1

SamacSys is a wholly owned subsidiary of Supplyframe, Inc. CAD models (Symbol/Footprint /3D model) are provided by Supplyframe, Inc. The footprints are generated based on the specifications of SamacSys.

*2

Please note that the footprint dimensions may differ from the reference Land Pattern dimensions provided on our website.

Description

Property Value Unit
Group Name M4V -
Architecture Arm v7M -
Number of bits 32 bit
ROM size 128 Kbyte
ROM type Flash -
Data flash 64 Kbyte
RAM size 32 Kbyte
Internal data bus width 32 bit
Interrupt function 56 -
Number of External interrupt pins 9 pins
Number of IN ports 0 port
Number of OUT ports 1 port
Number of I/O ports 30 port
DMA controllers 27 ch
DMA controllers units 1 units
UART 4 ch
I2C 1 ch
TSPI 2 ch
Serial Memory Interface 1 ch
Security & Encryption NRFP , SAM -
vector engine Not Available -
3-phase PWM output 1 ch
A/D converters(12bit) 8 ch
Number of A/D converter(12bit) units 1 units
32bit timer/counter(32bit mode) 5 ch
32bit timer/counter(16bit mode) 10 ch
watchdog timer Available -
Power-on reset circuit Available -
Voltage detecting circuit Available -
Oscillation frequency detector Available -
Standby function IDLE / STOP1 / STOP2 -
On-chip debug function Available -
CRC Calculation circuit Y -
RAM PARITY Available -
Internal High speed Oscillator(IHOSC) Available -
Storage temperature -55 to 125 ℃
Supply Voltage
(V)
Operation Frequency
(MHz)
Operating Temp
(degC)
Minimum instruction
execution time (µsec)
2.7 to 5.5 1 to 80 -40 to 105
Purchase and Sample
Please contact one of Toshiba's official distributors or the nearest Toshiba sales office.
You can search for and purchase a small on-line sample by clicking on the following link.

Document

  • If the checkbox is invisible, the corresponding document cannot be downloaded in batch.

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

Notes

back to list
Membership registration required
A new window will open