馬達驅動 ICs

東芝在馬達驅動器製造方面擁有超過35年經驗。它們用於各種應用,包括工業設備(例如工業縫紉機和自動櫃員機(ATM)),家用電器(例如空調和冰箱)以及辦公設備(例如打印機和掃描儀)。
東芝提供廣泛的馬達機驅動器產品組合,適用於控制有刷直流電動機,無刷直流電動機和步進電動機。東芝特有的馬達驅動技術,提供高驅動效率。此外,由於使用了新的模擬工藝,產品封裝為小包裝。因此,有助於實現穩定的馬達控制並縮小系統尺寸和功耗。

產品陣容

Brushless DC Motor Driver ICs
東芝獨創的智能相位控制技術既可以實現高效驅動,又可以降低開發成本。
Brushed DC Motor Driver ICs
東芝提供使用BiCD製程的各種有刷馬達驅動器。通過組合多個H-bridge可實現最佳的馬達旋轉。
Stepping Motor Driver ICs
A wide range of lineups and Toshiba's original technologies support customer’s development solution.
Gate Driver ICs
The lineup includes a 3-channel gate driver, current sense amplifier options, and multiple interfaces (SPI/Hardware) can be selected.

交叉搜尋

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

文件

技術專輯

e-Learning

產品介紹影片

支援三相直流無刷馬達低噪音/高效率驅動之正弦波 PWM 驅動控制器
Toshiba has launched the sine-wave PWM drive controllers “TC78B043FNG” and “TC78B043FTG,” designed for three-phase brushless DC motors, for low-noise, high-efficiency control of both SPM and IPM motors. The new products achieve low noise motor operation through high-resolution sine-wave drive and sine-wave startup control, while delivering high-efficiency motor control through parameter adjustments, such as lead angle control.
Motor Driver ICs / Brushless DC Motor Driver ICs
40V/2A 步進電機驅動 IC,搭載先進微步技術,實現高效、低振動與低噪音運行
TB67S579FTG incorporates three features as part of its Advanced Micro-stepping Technology: "second-generation Active Gain Control," "Automatic Wave Generation System," and "Continuous Micro-stepping." These features contribute to the low power consumption of the equipment, reduced processing load, and low vibration and noise of stepping motors.
Motor Driver ICs / Stepping Motor Driver ICs
東芝推出採用小型封裝的直流有刷馬達驅動IC,輔助設備小型化
Toshiba has launched the TB67H450AFTG for battery-powered devices, USB-powered devices, home appliances, OA equipment, and financial equipment that require multifunctionality within limited space. It adopts the package with an exposed thermal pad, achieving both enhanced heat dissipation and a small size.
Motor Driver ICs / Brushed DC Motor Driver ICs
東芝推出具電流監控功能的直流有刷馬達專用驅動器
Toshiba has launched 1-channel H-bridge drivers, the TB67H453FNG and TB67H453FTG, featuring a current monitoring function for brushed DC motor control. These drivers are designed for use in consumer and industrial equipment such as cleaning robots, printers, and financial terminals.
Motor Driver ICs / Brushed DC Motor Driver ICs
東芝推出可適應廣泛應用的3相閘極驅動電路IC
Toshiba has launched four products of TB67Z83xxFTG Series three-phase gate driver ICs and four products of TB67Z85xxFTG Series three-phase gate driver ICs for three-phase brushless DC motors used for consumer and industrial equipment such as power tools, cleaners, industrial robots, etc.
Motor Driver ICs / Brushless DC Motor Driver ICs
Recommended Motor Control Products
Provide system solutions utilizing high-power electronic technology
Application

參考設計

This is a photo of the Board Appearance.
3-Phase Brushless DC Motor Driver Using TC78B043FNG and TPD4204F
In recent years, for 3-phase brushless DC motors used in home appliances and industrial equipment such as air conditioners and air purifiers, there is an increasing trend toward adopting Interior Permanent Magnet (IPM) motors instead of Surface Permanent Magnet (SPM) motors to achieve lower cost, higher output, and higher torque. However, IPM motors tend to generate noise, creating a demand for motor controllers capable of low-noise and highly efficient control.To address these needs, we provide a 3‑phase brushless DC motor driver application circuit capable of realizing both low noise and high efficiency. The provided materials include explanations of key design points for each circuit block, usage guidelines, adjustment methods, as well as schematic diagrams and PCB layout design information, which can help support and accelerate your motor control designs.
Board Appearance
無線電動工具逆變器
三相無刷直流馬達驅動電路結合了六個MOSFET(TPH1R204PB、TPH2R408QM)和一個閘極驅動器(TB67Z833SFTG),實現了緊湊而高效的馬達控制。它支援各種輸入模式。此參考設計提供設計指南、數據和其他內容。
Automotive Brushed DC Motor Control Circuit Using TB9103FTG
The Automotive Brushed DC Motor Control Circuit Using TB9103FTG can control two motors in half-bridge mode or one motor in H-bridge mode. The Motor can be controlled using onboard switches or an external MCU. This reference design provides design guide, data, and other contents.
Air Conditioner Outdoor Unit Control Circuit
Air Conditioner Outdoor Unit Control Circuit
This Reference Design provides design guide, data and other contents of the Air Conditioner Outdoor Unit that control two motors (fan motor, compressor) and a PFC circuit with a single MCU.
Sensorless Sinusoidal Brushless Motor Drive Circuit Using TC78B011FTG
Sensorless Sinusoidal Brushless Motor Drive Circuit Using TC78B011FTG
This reference design provides design guide, data and other contents of a brushless motor drive circuit using sensorless sinusoidal PWM predriver IC for 3-phase brushless motor. This design allows easy configuration of the motor pre-driver using a GUI.
Block diagram of application circuit of brushless DC motor pre-driver TC78B027FTG for fan drive.
Application circuit of brushless DC motor pre-driver TC78B027FTG for fan drive
The board is designed to a doughnut shape according to the fan form. MOSFETs for the motor drive, brushless DC motor pre-driver IC TC78B027FTG, and the microcontroller for control are mounted on the board. This reference design provides circuit diagram, BOM, etc.
Block diagram of application circuit for high-voltage brushless DC motor fan drive.
Application circuit for high-voltage brushless DC motor fan drive
The board is designed to a doughnut shape according to the fan form. Brushless DC motor controller IC TC78B041FNG and high voltage motor driver IC TPD4204F are mounted on the board. This reference design provides circuit diagram, BOM, etc.
Images of DIY Car: Build Guide using TB67H450FNG.
DIY Car: Build Guide using TB67H450FNG
DIY Car build guide using the evaluation board of brushed DC motor driver IC TB67H450FNG. It describes components used, block diagram, software configuration, etc.
Circuit diagram of TPD4162F square-wave control type BLDC motor drive circuit.
TPD4162F Square-Wave Control Type BLDC Motor Drive Circuit
The square-wave control type brushless DC motor driver using TPD4162F in compact pakage. The design method of circuit and PCB such as calculation of constants, is described.
Block diagram of evaluation board for motor pre-driver IC and external FET drive board.
Evaluation board for motor pre-driver IC and external FET drive board
This reference design provides circuit diagram, BOM and PCB data (Gerber data) of the evaluation board for 3 phase brushless DC motor pre-driver IC (TC78B009FTG/TC78B027FTG) and connectable external FET drive board.
Application block diagram of application circuits of TPD4152F square-wave control type of BLDC motor driver.
Application Circuits of TPD4152F Square-Wave Control Type of BLDC Motor Driver
This reference design provides example circuit and design guide using Hall device/IC. The TPD4152F has 600V rating and built-in PWM to drive BLDC motor with square-wave control.
Features of Motor Control Closed-loop system(Arduino Shield).
Motor Control Closed-loop System(Arduino Shield)
This reference design provides the Motor Control Closed-loop system using Toshiba's 3 phase brushless DC motor driver IC TB6605FTG. The board is designed as a plug-in board (Shield) for Arduino UNO platform.
Application block diagram of application circuits of TPD4204F and TB6634FNG sine-wave control type of BLDC motor driver.
Application Circuits of TPD4204F and TB6634FNG Sine-Wave Control Type of BLDC Motor Driver
This reference design provides example circuit and design guide using Hall device/IC. The TPD4204F has 600V rating and built-in PWM to drive BLDC motor with sign-wave control.
Applicatoin block diagram of application circuits of TPD4206F and TB6634FNG sine-wave control type of BLDC motor driver.
Application Circuits of TPD4206F and TB6634FNG Sine-Wave Control Type of BLDC Motor Driver
This reference design provides example circuit and design guide using Hall device/IC. The TPD4206F has 500V rating and built-in PWM to drive BLDC motor with sign-wave control.
Application block diagram of application circuits of TPD4151F square-wave control type of BLDC motor driver.
Application Circuits of TPD4151F Square-Wave Control Type of BLDC Motor Driver
This reference design provides example circuit and design guide using Hall device/IC. The TPD4151F has 250V rating and built-in PWM to drive BLDC motor with square-wave control.

新聞/最新訊息

工具和軟體

Vendor name Evaluation board list Evaluation board example for motor driver IC

Mikroe
Mikroe
Click for evaluation board list

TB67H450FNG board
MIKROE-3982
(DC Motor 14 Click)

TB67H450FNG

TB67H451FNG board
MIKROE-4114
(DC Motor 6 Click) 

TB67H451FNG

Marutsuelec Co., Ltd. Click for evaluation board list
TB67S128FTG board
MTO-EV033
(TB67S128FTG)
TB67S128FTG

TC78B025FTG board
MTO-EV037
(TC78B025FTG)
TC78B025FTG board

AKIZUKI DENSHI TSUSHO

CO.,LTD.

Click for evaluation board list

TB67H450FNG board
AE-TB67H450
Motor driver module

TB67H450FNG

TC78H653FTG board
AE-TC78H653FTG
Motor driver module

AE-TB67H450

SparkFun Electronics, Inc. Click for evaluation board list

TC78H670FTG board
ROB-16836
SparkFun ProDriver - Stepper Motor Driver (TC78H670FTG)

TB67S128FTG board

聯繫我們

技術方面問題

聯絡我們

聯絡我們

常見問題

常見問答

* Company names, product names, and service names may be trademarks of their respective companies.

開啟新視窗