Part Number Search

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Keyword Search

Parametric Search

Stock Check & Purchase

Select Product Categories

AC-DC circuit (Indoor unit)

Examples of Flyback AC-DC Converter Circuits for Outdoor Units

AC-DC circuit (Indoor unit)

Lineup

π-MOSⅧ Series power MOSFET

Part number TK6A80E TK10A80E TK9J90E
Package TO-220SIS TO-220SIS
VDSS [V] 800 800 900
ID [A] 6 10 9

RDS(ON) [Ω] @VGS = 10 V

Typ. 1.35 0.7 1
Max 1.7 1 1.3
Polarity N-channel N-channel N-channel

Transistor Output Photocoupler

Part number TLP383 TLP293 TLP785 TLP385
Package SO6L (4pin) SO4 DIP4 SO6L (4pin)
BV(Min) [Vrms] 5000 3750 5000 5000
Topr [°C] -55 to 125 -55 to 125 -55 to 110 -55 to 110

Small surface mount LDO regulator

Part number TCR3DF Series TCR2EF Series
Package SMV SMV
VIN (Max) [V] 5.5 4.4
IOUT (Max) [mA] 300 200
Output range [V] 1.0 to 4.5 1.0 to 5.0

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs
A new window will open