Compressor section

Example of compressor drive circuits using MOSFETs

Compressor section

Lineup

MCU

TXZ+™4A Series M4K Group / TX04 Series M470 Group / TX03 Series M370 Group

Series Group Function
TXZ+™4A Series M4K Group Arm® Cortex®-M4, 160 MHz operation
4.5 to 5.5 V, three motor control (Max), Data Flash
TX04 Series M470 Group Arm® Cortex®-M4, 120 MHz operation
4.5 to 5.5 V, two motor control (Max)
TX03 Series M370 Group Arm® Cortex®-M3, 80 MHz operation
4.5 to 5.5 V, two motor control (Max)

DTMOSⅣ(HSD) Series MOSFET

Part number TK20A60W5
Package TO-220SIS
VDSS [V] 600
ID [A] 20
RDS(ON) [Ω] @VGS = 10 V
Typ. 0.15
Max 0.175
Polarity N-ch

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

* Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.
* TXZ+™ is a trademark of Toshiba Electronic Devices & Storage Corporation.
* Other company names, product names, and service names may be trademarks of their respective companies.

A new window will open