Products
This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
Example of active type PFC circuit
TXZ+™4A Series M4K Group / TX04 Series M470 Group / TX03 Series M370 Group
Series | Group | Function |
---|---|---|
TXZ+™4A Series | M4K Group | Arm® Cortex®-M4, 160 MHz operation 4.5 to 5.5 V, 3motor control (Max), Data Flash |
TX04 Series | M470 Group | Arm® Cortex®-M4, 120 MHz operation 4.5 to 5.5 V, 2motor control (Max) |
TX03 Series | M370 Group | Arm® Cortex®-M3, 80 MHz operation 4.5 to 5.5 V, 2motor control (Max) |
* Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.
* TXZ+™ is a trademark of Toshiba Electronic Devices & Storage Corporation.
* Other company names, product names, and service names may be trademarks of their respective companies.