Part Number Search

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Keyword Search

Parametric Search

Stock Check & Purchase

Select Product Categories

Sensor input section (Outdoor unit)

Example of an optimized circuit using an operational amplifier for amplifying sensor signals

Sensor input section (Outdoor unit)

Lineup

Low noise operational amplifier

Part number TC75S67TU
Package UFV
VDD,SS (Max) [V] ±2.75
VDD,SS (Min) [V] ±1.1
IDD (Max) [μA] 700
VNI (Typ.) [nV/√Hz] @f = 1 kHz 
6

Microcontrollers

TX03 Series M370 Group Arm® Cortex®-M3, includes 1st gen VE
TX04 Series M470 Group Arm® Cortex®-M4, includes 2nd gen VE

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs
A new window will open