Part Number Search

Cross Reference Search

About information presented in this cross reference

The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.
Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.
TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.

Keyword Search

Parametric Search

Stock Check & Purchase

DC-DC converter circuit (non-isolated buck type)

Example of non-isolated step-down DC-DC converters

DC-DC converter circuit (non-isolated buck type)

Lineup

U-MOS Series 100V N-ch MOSFET

Part number

Drain current

ON-resistance (Max)

@VGS = 10 V

Package

XPN2400ANC *

20 A

23.5 mΩ

TSON Advance(WF)

TK60S10N1L

60 A

6.11 mΩ

DPAK+

XPH4R10ANB

70 A

4.1 mΩ

SOP Advance(WF)

XPW4R10ANB

70 A

4.1 mΩ

DSOP Advance(WF)L

TK160F10N1L

160 A

2.4 mΩ

TO-220SM(W)

XK1R9F10QB

160 A

1.92 mΩ

XK4R0F10QB *

(60 A)

(4.0 mΩ)

* : Under Development (The specification is subject to change without notice.)

U-MOS Series 40 V N-ch MOSFET

Part number

Drain current

On-resistance (Max)

@VGS=10 V

Package

XPN3R804NC

40 A

3.8 mΩ

TSON Advance(WF)

TK1R4S04PB

120 A

1.35 mΩ

DPAK+

TPHR7904PB

150 A

0.79 mΩ

SOP Advance(WF)

TPWR7904PB

150 A

0.79 mΩ

DSOP Advance(WF)L

TKR74F04PB

250 A

0.74 mΩ

TO-220SM(W)

TK1R5R04PB

160 A

1.5 mΩ

D2PAK+

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs
A new window will open