IGBT driver

Example of magnetron drive circuit using gate driver coupler

IGBT driver

Lineup

IGBT gate driver coupler

Part number

TLP5771H

TLP5772H

TLP5774H TLP5751H TLP5752H TLP5754H

Package

SO6L

SO6L
IOP (MAX) [A]

±1

±2.5 ±4 ±1 ±2.5 ±4
tpHL/tpLH (Max) [ns]

150

150
BVs [Vrms]

5000

5000

Topr [°C]

-40 to 125

-40 to 125

VCC [V]

10 to 30 15 to 30

IFLH (Max) [mA]

2 4

Part number

TLP5231

Package

SO16L

IOP (Max) [A]

±2.5

tpHL/tpLH (Max) [ns]

300

BV[Vrms]

5000

Topr [°C]

-40 to 110

VCC2 – VEE [V]

21.5 to 30

IFHL (Max) [mA]

3.5

Discrete IGBT

Part number

GT40QR21

GT30J110SRA

Package

TO-3P(N)

TO-3P(N)

VCES  [V]

1200

1100

tf (Typ.) [μs] 0.20 @IC = 40 A 0.17 @IC = 60 A
VCE(sat) (Typ.) [V] 1.9 @IC = 40 A 2.15 @IC = 60 A

MCU

Part number

TMPM383FSUG

Maximum operation frequency

40 MHz

Instruction ROM

64 KB

RAM

8 KB

Thumb® -2 Instruction set

Available

Timer

16bit x 8ch

I2C 1ch
AD converter 10ch (12bit)

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs

* Arm, Cortex and Thumb are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.

A new window will open