Example of full-bridge DC-AC converter
Part number |
|
---|---|
Package |
|
BVS [Vrms] |
5000 |
Data Transfer Rate (Typ.) [Mbps] |
1 |
CMH, CML (Min) [kV/μs] |
±10 |
Part number |
TK090E65Z | TK090U65Z | TK090A65Z | TK090N65Z | TK090Z65Z | |
---|---|---|---|---|---|---|
Package | TO-220 | TOLL | TO-220SIS | TO-247 | TO-247-4L | |
VDSS [V] | 650 | 650 | 650 | 650 | 650 | |
ID [A] | 30 | 30 | 30 | 30 | 30 | |
RDS(ON) [Ω] @VGS = 10 V |
Typ. | 0.075 | 0.07 | 0.075 | 0.075 | 0.075 |
Max | 0.09 | 0.09 | 0.09 | 0.09 | 0.09 | |
Polarity | N-ch | N-ch | N-ch | N-ch |
N-ch |
|
Generation | DTMOSⅥ | DTMOSⅥ | DTMOSⅥ |
DTMOSⅥ |
DTMOSⅥ |
Part number |
||
---|---|---|
Maximum operation frequency |
40 MHz |
40 MHz |
Instruction ROM |
128 KB |
64 KB |
RAM |
10 KB |
8 KB |
Timer |
16bit x 8ch |
16bit x 8ch |
UART / SIO |
3ch |
2ch |
Full UART |
1ch |
1ch |
AD converter |
18ch (12bit) |
10ch (12bit) |
IO Port | 83 ports | 47 ports |