Such as low power consumption and miniaturization are important in designing solid state drive (SSD). Toshiba provides information on a wide range of semiconductor products suitable for power supply/power supply management units, surge/ESD protection circuit units, over temperature monitoring unit, etc., along with circuit configuration examples.
Click the area you want to check the details in the overall block diagram. Show links to our proposed sub-block diagram.
Example of protection circuit for the power input
Example of power supply circuit for various devices
Example of device protection circuit against ESD from external connector
Example of voltage level conversion circuit using MOSFET
Example of voltage level conversion circuit using logic IC
Example of multi-point over temperature monitoring circuit
Example of protection circuit for the power input
| Part Number | ||||
|---|---|---|---|---|
| Toshiba Package Name | SOD-962 (SL2) | SOD-962 (SL2) | SOD-962 (SL2) | SOD-882 (CST2) |
| VESD (Max) [kV] | +/-16 | +/-15 | +/-8 | +/-30 |
| IR (Max) [µA] | 0.1 | 0.1 | 0.1 | 0.1 |
| Rdyn (Typ.) [Ω] | 0.7 | 0.7 | 1.05 | 0.23 |
| CT (Typ.) [pF] @ VR = 0 [V], f = 1 [MHz] | 0.15 | 0.15 | 0.12 | 90 |
| Part Number | ||
|---|---|---|
| Toshiba Package Name | SOD-323HE (US2H) | SOD-323HE (US2H) |
| VRRM (Max) [V] | ||
| VR (Max) [V] | 30 | 40 |
| CT (Typ.) [pF] | 380 | 300 |
Example of power supply circuit for various devices
| Part Number | |||||
|---|---|---|---|---|---|
| Toshiba Package Name | WCSP4F | DFN4F | WCSP4F | SOT-553 (ESV) | SOT-25 (SMV) |
| IOUT (Max) [mA] | 500 | 300 | 300 | 200 | 200 |
| VOUT [V] | 0.9 to 5.0 | 0.9 to 4.5 | 0.8 to 5.0 | 0.8 to 3.6 | 1.5 to 5.0 |
| Part Number | |||
|---|---|---|---|
| Toshiba Package Name | SOT-23F | SOT-23F | SOT-723 (VESM) |
| VDSS (Max) [V] | -12 | 30 | 20 |
| ID (Max) [A] | -6.0 | 4.0 | 0.25 |
| RDS(ON) (Max) [Ω] @ |VGS| = 4.5 [V] | 0.0202 | 0.056 | 1.1 |
| Polarity | P-ch | N-ch | N-ch |
Example of device protection circuit against ESD from external connector
| Part Number | ||||
|---|---|---|---|---|
| Toshiba Package Name | SOD-962 (SL2) | SOD-962 (SL2) | SOD-962 (SL2) | SOD-882 (CST2) |
| VESD (Max) [kV] | +/-16 | +/-15 | +/-8 | +/-30 |
| IR (Max) [µA] | 0.1 | 0.1 | 0.1 | 0.1 |
| Rdyn (Typ.) [Ω] | 0.7 | 0.7 | 1.05 | 0.23 |
| CT (Typ.) [pF] @ VR = 0 [V], f = 1 [MHz] | 0.15 | 0.15 | 0.12 | 90 |
Example of voltage level conversion circuit using MOSFET
| Part Number | |||
|---|---|---|---|
| Toshiba Package Name | SOT-23F | SOT-23F | SOT-723 (VESM) |
| VDSS (Max) [V] | -12 | 30 | 20 |
| ID (Max) [A] | -6.0 | 4.0 | 0.25 |
| RDS(ON) (Max) [Ω] @ |VGS| = 4.5 [V] | 0.0202 | 0.056 | 1.1 |
| Polarity | P-ch | N-ch | N-ch |
Example of voltage level conversion circuit using logic IC
| Part Number | |||
|---|---|---|---|
| Toshiba Package Name | SOT-353 (USV) | SOT-353 (USV) | SOT-353 (USV) |
| VCC (Max) [V] | 3.6 | 3.6 | 3.6 |
| Function | 2-Input NOR Gate with Level Shifting | 2-Input AND Gate with Level Shifting | 2-Input OR Gate with Level Shifting |
Example of multi-point over temperature monitoring circuit
| Part Number | ||||
|---|---|---|---|---|
| Toshiba Package Name | SOT-553 (ESV) | SOT-553 (ESV) | SOT-553 (ESV) | SOT-553 (ESV) |
| VDD (Min) [V] | 1.7 | 1.7 | 1.7 | 1.7 |
| VDD (Max) [V] | 5.5 | 5.5 | 5.5 | 5.5 |
| IDD (Typ.) [µA] @ Tj = 25 [°C] | 1.8 | 1.8 | 11.3 | 11.3 |
| IPTCO (Typ.) [µA] @ Tj = 25 [°C] | 1 | 1 | 10 | 10 |
| FLAG Signal Output | Push-pull | Push-pull | Push-pull | Push-pull |
| Part Number | ||||
|---|---|---|---|---|
| Toshiba Package Name | SOT-553 (ESV) | SOT-553 (ESV) | SOT-553 (ESV) | SOT-553 (ESV) |
| VDD (Min) [V] | 1.7 | 1.7 | 1.7 | 1.7 |
| VDD (Max) [V] | 5.5 | 5.5 | 5.5 | 5.5 |
| IDD (Typ.) [µA] @ Tj = 25 [°C] | 1.8 | 1.8 | 11.3 | 11.3 |
| IPTCO (Typ.) [µA] @ Tj = 25 [°C] | 1 | 1 | 10 | 10 |
| FLAG Signal Output | Open drain | Open drain | Open drain | Open drain |
These documents explain the key points of recommended semiconductor products and their features. Please use them for product selection.
Please see the following pages for other documents.
you can select and download various basic topologies of a power supply unit based on your actual requirements in order to verify the behavior of MOSFETs with your simulation environment.
you can select and download various basic topologies of motor driver such as three-phase inverter circuit based on your actual requirements in order to verify the behavior of MOSFETs and another devices for your simulation environment.
This service allows users to easily perform pre-verification of MOSFETs without the need to build a simulation environment.
We provide simulation data, 3D models of packages, and land pattern models (2D models) used when developing product boards.
MCU Motor Studio features a PC Tool and motor control firmware dedicated to the TXZ+TM Family Advanced Class microcontrollers from Toshiba.