Solid State Drive

Solid State Drive

Such as low power consumption and miniaturization are important in designing solid state drive (SSD). Toshiba provides information on a wide range of semiconductor products suitable for power supply/power supply management units, surge/ESD protection circuit units, over temperature monitoring unit, etc., along with circuit configuration examples.

總方塊圖

點選總方塊圖中要查看詳細資訊的區域。顯示我們建議的子方塊圖的連結。

 TVS TVS SSD Controller SSDController SDRAM SDRAM Flash Memory FlashMemory Flash Memory FlashMemory Flash Memory FlashMemory Flash Memory FlashMemory Flash Memory FlashMemory Flash Memory FlashMemory Flash Memory FlashMemory Flash Memory FlashMemory Flash Memory FlashMemory Flash Memory FlashMemory Flash Memory FlashMemory Flash Memory FlashMemory Flash Memory FlashMemory Flash Memory FlashMemory Flash Memory FlashMemory Flash Memory FlashMemory Flash Memory FlashMemory Flash Memory FlashMemory ConnectorSATA, M.2, PCI Connector(SATA, M.2, PCI) LDO LDO DC-DC DC-DC PMIC PMIC MOSFET MOSFET Power Supply of Flash Memory I/O Power Supply of Flash Memory I/O Load Switch Load Switch Power Supply of Flash Memory I/O Power Supply of Flash Memory I/O Power Supply of Flash Memory Core Power Supply of Flash Memory Core Power Supply of Controller Power Supply of Controller Power Supply of SDRAM Power Supply of SDRAM Capacitor for PLP* Capacitorfor PLP* SBD SBD Gate Driver IC & N-ch MOSFET Gate Driver IC & N-ch MOSFET Power Supply of Flash Memory I/O Power Supply of Flash Memory I/O eFuse IC / Load SW / Gate Driver IC & N-ch MOSFET eFuse IC /Load SW /Gate Driver IC & N-ch MOSFET TVS TVS * PLP: Power Loss Protection * PLP: Power Loss Protection Over Temperature Detection IC Over Temperature Detection IC Power supply Input voltage supply section Over temperature monitoring circuit Level shift Signal system
Input voltage supply section

Example of protection circuit for the power input

Power supply

Example of power supply circuit for various devices

Signal system

Example of device protection circuit against ESD from external connector

Level shift

Example of voltage level conversion circuit using MOSFET

Example of voltage level conversion circuit using logic IC

Over temperature monitoring circuit

Example of multi-point temperature rise monitoring circuit.

子方塊圖

Input voltage supply section
Input voltage supply section

Example of protection circuit for the power input

Example of protection circuit for the power input
Absorbs static electricity (ESD) from external terminals, prevents circuit malfunction and protects devices.
Part Number
Toshiba Package Name SOD-962 (SL2) SOD-962 (SL2) SOD-962 (SL2) SOD-882 (CST2)
VESD (Max) [kV] +/-16 +/-15 +/-8 +/-30
IR (Max) [µA] 0.1 0.1 0.1 0.1
Rdyn (Typ.) [Ω] 0.7 0.7 1.05 0.23
CT (Typ.) [pF] @ VR = 0 [V], f = 1 [MHz] 0.15 0.15 0.12 90
Electronic fuse (eFuse IC) can be used repeatedly to protect circuits from abnormal conditions such as overcurrent and overvoltage.
Part Number
Toshiba Package Name WSON10B WSON10B WSON10B
VIN (Max) [V] 18 18 18
RON (Typ.) [mΩ] 28 28 28
VOVC (Typ.) [V]   6.04 15.1
Recovery Operation Type Auto-retry Auto-retry Auto-retry
Electronic fuse (eFuse IC) can be used repeatedly to protect circuits from abnormal conditions such as overcurrent and overvoltage.
Part Number
Toshiba Package Name WSON10B WSON10B WSON10B WSON10
VIN (Max) [V] 18 18 18 13.2
RON (Typ.) [mΩ] 28 28 28 53
VOVC (Typ.) [V]   6.04 15.1  
Recovery Operation Type Latch Latch Latch Latch
Various protection functions such as suppression of inrush current protect the subsequent system.
Part Number
Toshiba Package Name WCSP9 WCSP9
VIN (Max) [V] 30 30
IOUT(DC) (Max) [A] 3.0 3.0
High voltage and low leakage. Protect the circuit from reverse connection of the power line.
Part Number
Toshiba Package Name SOD-323HE (US2H) SOD-323HE (US2H)
VRRM (Max) [V]    
VR (Max) [V] 30 40
CT (Typ.) [pF] 380 300
It is N-ch MOSFET gate driver IC with Over Voltage Protection function. It contributes to reduction of power consumption and miniaturization of load switch circuit.
Part Number
Toshiba Package Name WCSP6E WCSP6E WCSP6G WCSP6G WCSP6G
VOVL_FA (Typ.) [V]     27.56 23.14 14.17
VOVL_RI (Typ.) [V]     27.73 23.26 14.29
VGS (Typ.) [V] 8.5 8.5 10 10 10
It is N-ch MOSFET gate driver IC with Over Voltage Protection function. It contributes to reduction of power consumption and miniaturization of load switch circuit.
Part Number
Toshiba Package Name WCSP6G WCSP6G WCSP6G
VOVL_FA (Typ.) [V] 14.17 10.71 6.19
VOVL_RI (Typ.) [V] 14.29 10.83 6.31
VGS (Typ.) [V] 5.6 5.6 5.6
Power supply
Power supply

Example of power supply circuit for various devices

Example of power supply circuit for various devices
Variety of product with low on-resistance and various built-in functions.
Part Number
Toshiba Package Name WCSP6C WCSP4G WCSP4C DFN4A
VIN (Max) [V] 6.0 6.0 4.0 4.0
IOUT(DC) (Max) [A] 3.0 1.0 2.0 2.0
Wide lineup from general purpose type to small package type are provided. Contribute to realize a stable power supply not affected by fluctuation of battery.
Part Number
Toshiba Package Name WCSP6F DFN5B DFN4D WCSP4F DFN4F
IOUT (Max) [mA] 1500 800 500 500 300
VOUT [V] 0.6 to 3.6 0.8 to 3.6 0.9 to 5.0 0.9 to 5.0 0.9 to 4.5
Wide lineup from general purpose type to small package type are provided. Contribute to realize a stable power supply not affected by fluctuation of battery.
Part Number
Toshiba Package Name SOT-25 (SMV) DFN4D DFN4D DFN4D SOT-25 (SMV)
IOUT (Max) [mA] 300 300 300 300 150
VOUT [V] 0.8 to 5.0 0.8 to 5.0 1.0 to 4.5 0.8 to 5.0 1.8 to 5.0
It is suitable for load switch applications, level shift applications, etc. and contributes to reduced power consumption and miniaturization of sets.
Part Number
Toshiba Package Name SOT-23F SOT-23F SOT-723 (VESM)
VDSS (Max) [V] -12 30 20
ID (Max) [A] -6.0 4.0 0.25
RDS(ON) (Max) [Ω] @ |VGS| = 4.5 [V] 0.0202 0.056 1.1
Polarity P-ch N-ch N-ch
It is N-ch MOSFET gate driver IC with Over Voltage Protection function. It contributes to reduction of power consumption and miniaturization of load switch circuit.
Part Number
Toshiba Package Name WCSP6E WCSP6E WCSP6G WCSP6G WCSP6G
VOVL_FA (Typ.) [V]     27.56 23.14 14.17
VOVL_RI (Typ.) [V]     27.73 23.26 14.29
VGS (Typ.) [V] 8.5 8.5 10 10 10
It is N-ch MOSFET gate driver IC with Over Voltage Protection function. It contributes to reduction of power consumption and miniaturization of load switch circuit.
Part Number
Toshiba Package Name WCSP6G WCSP6G WCSP6G
VOVL_FA (Typ.) [V] 14.17 10.71 6.19
VOVL_RI (Typ.) [V] 14.29 10.83 6.31
VGS (Typ.) [V] 5.6 5.6 5.6
Signal system
Signal system

Example of device protection circuit against ESD from external connector

Example of device protection circuit against ESD from external connector
Absorbs static electricity (ESD) from external terminals, prevents circuit malfunction and protects devices.
Part Number
Toshiba Package Name SOD-962 (SL2) SOD-962 (SL2) SOD-962 (SL2) SOD-882 (CST2)
VESD (Max) [kV] +/-16 +/-15 +/-8 +/-30
IR (Max) [µA] 0.1 0.1 0.1 0.1
Rdyn (Typ.) [Ω] 0.7 0.7 1.05 0.23
CT (Typ.) [pF] @ VR = 0 [V], f = 1 [MHz] 0.15 0.15 0.12 90
Level shift
Level shift (1)

Example of voltage level conversion circuit using MOSFET

Example of voltage level conversion circuit using MOSFET
It is suitable for load switch applications, level shift applications, etc. and contributes to reduced power consumption and miniaturization of sets.
Part Number
Toshiba Package Name SOT-23F SOT-23F SOT-723 (VESM)
VDSS (Max) [V] -12 30 20
ID (Max) [A] -6.0 4.0 0.25
RDS(ON) (Max) [Ω] @ |VGS| = 4.5 [V] 0.0202 0.056 1.1
Polarity P-ch N-ch N-ch
Level shift (2)

Example of voltage level conversion circuit using logic IC

Example of voltage level conversion circuit using logic IC
Unifunctional one-gate logic IC with level shift function by single power supply.
Part Number
Toshiba Package Name SOT-353 (USV) SOT-353 (USV) SOT-353 (USV)
VCC (Max) [V] 3.6 3.6 3.6
Function 2-Input NOR Gate with Level Shifting 2-Input AND Gate with Level Shifting 2-Input OR Gate with Level Shifting
Over temperature monitoring circuit
Over temperature monitoring circuit

Example of multi-point temperature rise monitoring circuit.

Example of multi-point temperature rise monitoring circuit.
TCTH series can detect temperature rise at multiple points on the circuit board.
Part Number
Toshiba Package Name SOT-553 (ESV) SOT-553 (ESV) SOT-553 (ESV) SOT-553 (ESV)
VDD (Min) [V] 1.7 1.7 1.7 1.7
VDD (Max) [V] 5.5 5.5 5.5 5.5
IDD (Typ.) [µA] @ Tj = 25 [°C] 1.8 1.8 11.3 11.3
IPTCO (Typ.) [µA] @ Tj = 25 [°C] 1 1 10 10
FLAG Signal Output Push-pull Push-pull Push-pull Push-pull
TCTH series can detect temperature rise at multiple points on the circuit board.
Part Number
Toshiba Package Name SOT-553 (ESV) SOT-553 (ESV) SOT-553 (ESV) SOT-553 (ESV)
VDD (Min) [V] 1.7 1.7 1.7 1.7
VDD (Max) [V] 5.5 5.5 5.5 5.5
IDD (Typ.) [µA] @ Tj = 25 [°C] 1.8 1.8 11.3 11.3
IPTCO (Typ.) [µA] @ Tj = 25 [°C] 1 1 10 10
FLAG Signal Output Open drain Open drain Open drain Open drain

解決方案

這些文件說明推薦的半導體產品的要點及其特徵,方便產品選擇。

Reference Design

This is a picture of the DFN4D package.
TCR3EMxxA/3DMxxA/3LMxxA系列LDO穩壓器,具有300 mA輸出,採用小型DNF4D封裝,適用於電源電路應用
該產品線包括三個系列的小型封裝LDO穩壓器,這些產品因其特點(標準型、低壓差型和低電流消耗型)而非常適合移動設備等。我們提供了每個系列的特點、設計要點和使用方法的描述。
This is a picture of eFuse Application Circuit (with Enhanced Overcurrent Protection).
eFuse Application Circuit (with Enhanced Overcurrent Protection)
This reference design provides design guide, data and other contents of eFuse IC Application Circuit (with Enhanced Overcurrent Protection) built on a small board.
This circuit provides precise overcurrent shutdown by combining the eFuse IC and the ThermoflaggerTM used as an overcurrent detection device.
This is a picture of eFuse Application Circuit (with Thermal Shutdown).
eFuse Application Circuit (with Thermal Shutdown)
This reference design provides design guide, data and other contents of eFuse IC Application Circuit (with Thermal Shutdown) built on a small board. This circuit provides over temperature detection and protection by combining the eFuse IC and the ThermoflaggerTM (Over Temperature Detection IC).
Over Temperature Detection IC Thermoflagger™ Application Circuit (TCTH021AE / Push-pull type)
This reference design provides design guide, data and other contents of Over Temperature Detection IC Thermoflagger™ Application Circuits (TCTH021AE / Push-pull type). In combination with PTC thermistor(s), the Thermoflagger™ can be used to detect over temperature at multiple locations within a device. Details of other application circuits of the Thermoflagger™ are also provided.
Over Temperature Detection IC Thermoflagger™ Application Circuit (TCTH021BE / Open-drain type)
This reference design provides design guide, data and other contents of Over Temperature Detection IC Thermoflagger™ Application Circuit (TCTH021BE / Open-drain type). In combination with PTC thermistor(s), this Thermoflagger™ can be used to detect over temperature at multiple locations within a device.
Power supply circuit example of LDO regulator TCR3UG series application for power supply of IoT devices.
LDO Regulator TCR3UG Series Application for Power Supply of IoT Devices
This reference design provides document with low consumption current, PSRR, and dynamic response.The LDO has small package, low consumed power, and fast load transient response.
Power supply circuit example of LDO regulator TCR15AG (fixed output voltage type) application & circuit.
LDO Regulator TCR15AG (fixed output voltage type) Application & Circuit
This reference design provides document with PSRR, dynamic response and controlling output voltage.The LDO has very small package and fixed output voltage for consumer application.
Power supply circuit example of LDO regulator TCR15AGADJ application & circuit.
LDO Regulator TCR15AGADJ Application & Circuit
This reference design provides document with PSRR, dynamic response and controlling output voltage. The LDO has very small package and adjustable output for consumer application.

文件

視頻

開發/設計支援

交換式電源供應器工具庫

您可以按照實際需求選擇並下載電源設備的各種基本topologies,以便在模擬環境中驗證MOSFET的性能。

馬達控制和驅動電路的線上模擬資料庫

您可以根據實際要求選擇和下載馬達驅動IC的各種基本拓撲結構,例如3相逆變器電路,以驗證MOSFET和其他元件在您的模擬環境中的性能。

線上模擬器

允許使用者在網站上直接進行電路模擬,無須建構評估環境,即可預先驗證裝置。只要是註冊會員就可以免費使用。

EDA/CAD 模型庫

我們提供開發產品板時所使用的模擬資料、封裝的 3D 模型以及焊盤圖案模型(2D 模型)。

MCU Motor Studio

MCU Motor Studio 具有專用於東芝 TXZ+TM系列高階微控制器的 PC 工具和馬達控制韌體。

聯繫我們

技術方面問題

聯絡我們

聯絡我們

常見問題

常見問答
  • ThermoflaggerTM is a trademark of Toshiba Electronic Devices & Storage Corporation.
  • Other company names, product names, and service names may be trademarks of their respective companies.
Membership registration required
開啟新視窗