This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
Clicking on product's category allows you to see Motor Driver Part Naming Conventions.
1. BiCD process (130nm) motor driver
2. Supportable motors
3. Product peculiar name : expressed with numbers
4. Package name : expressed with alphabets
1. CD-MOS process (130nm) motor driver
2. Supportable motors
3. Product peculiar name : expressed with numbers
4. Package name : expressed with alphabets
1. BiCD process motor driver
2. Product peculiar name : expressed with numbers
3. Package name : expressed with alphabets
* Product peculiar name is derived from development time.
1. BiCD process motor driver
2. Product peculiar name : expressed with numbers
3. Package name : expressed with alphabets
* Product peculiar name is derived from development time.
1. BiCD process motor driver
2. Product peculiar name : expressed with numbers
3. Package name : expressed with alphabets
* Product peculiar name is derived from development time.
Additional explanation
In the case of derivative product, an alphabet starting with “A” is inserted as follows;
Ex.: TB67Sxxx FTAG: Package derivative product of the TB67Sxxx FTG
(Ex. QFN package where the number of pins is different.)
TB67SxxxA FTG: Function and rating derivative product of the TB67Sxxx FTG