Active Clamp Forward AC-DC Power Supply Basic Simulation Circuit

This reference design provides OrCAD® based simulation circuit, simulation results and design guide. This is for designing Active Clamp Forward topology of AC-DC power supply.

Circuit

Features

  • Bundled simulation circuit and device models.
  • Able to edit power supply specificatoin and devices freely.
  • Able to set power supply specificatoin and ciruit parameters on OrCAD®

Description

  • Basic simulation circuit of Active Clamp Forward AC-DC power supply that can operate on OrCAD®.

Specifications

Input voltage DC 200 V
Output voltage DC 5 V
Output power 100 W
Waveforms
Waveforms

Design Documents

Materials for designers, such as an overview of circuit operation and explanations of design considerations. Please click on each tab to view the contents.

Design Data

Provides circuit data that can be loaded into EDA tools, PCB layout data, and data used in PCB manufacturing. Available in formats from multiple tool vendors. You can freely edit it with your preferred tool.

Used Toshiba Items

Part Number Device Category Application Area – Qty Description
Power MOSFET (N-ch 500V<VDSS≤700V) Primary side・1 N-ch MOSFET, 600 V, 0.38 Ω@10V, TO-220SIS, DTMOSⅣ
Power MOSFET (N-ch single VDSS≤30V) Secondary side
synchronous rectification・2
N-ch MOSFET, 30 V, 0.002 Ω@10V, SOP Advance, U-MOSⅨ-H

Related Documents

We provide materials useful for designing and considering similar circuits, such as application notes for installed products. Please click on each tab to view the contents.

Contacts

Technical inquiry

Contact us

Contact us

Frequently Asked Questions

FAQs
Membership registration required
A new window will open