4-6. To Rotate by Sine-Wave Drive

To Rotate by Sine-Wave Drive

A brushless motor with sine-wave drive rotates the rotor by detecting the rotor position, converting the coil voltage to a sine-wave state according to the rotation angle, and making a rotating magnetic field.
The rotor can be continuously rotated by applying a sinusoidal voltage to the coil in synchronization with the rotation.

Chapter 4 Let's Try to Rotate the Motor

4-1. Configuration of Square-Wave Drive
4-2. To Start with Square-Wave Drive
4-3. To Rotate by Square-Wave Drive
4-4. Configuration of Sine-Wave Drive
4-5. To Start with Sine-Wave Drive
4-7. To Change Speed
4-8. Speed ​​Sequence
A new window will open