2-5. Voltage Regulator Diodes (Zener Diodes)

Voltage regulator diodes utilize the reverse characteristics of a pn junction. When raising reverse voltage of pn junction diodes, high current starts flowing at a certain voltage, and constant voltage can be obtained. (This phenomenon is called breakdown and this voltage is called breakdown voltage.)
Voltage regulator diodes actively use this characteristic. Since this breakdown voltage is also called Zener voltage, voltage regulator diodes are also called Zener diodes. This voltage may be used as a constant voltage power supply or a reference voltage for electronic circuits.

Structure and connection of Zener diode
Fig. 2-4(a) Structure and connection of Zener diode
Symbol of Zener diode
Fig. 2-4(b) Symbol of Zener diode
Electrical characteristic of Zener diode
Fig. 2-4(c) Electrical characteristic of Zener diode

(Note: Generally, the Zener phenomenon is observed when the voltage is 6 V or less. If it exceeds 6 V, the avalanche phenomenon becomes dominant over the Zener phenomenon. Zener voltage and avalanche voltage have different temperature characteristics; the former has a negative temperature coefficient and the latter has a positive one.)

Chapter II : Diodes

2-1. Types of Diodes
2-2. Functions of Rectifier Diodes
2-3. Forward Characteristic of Rectifier Diodes (IF-VF Characteristic)
2-4. FRDs (Fast Recovery Diodes)
2-6. TVS diode (ESD protection diode)
2-7. Difference between TVS Diodes and Zener Diodes (1)
2-8. Difference between TVS Diodes and Zener Diodes (2)
2-9. Variable-capacitance Diodes (Varicap Diodes)
2-10. Schottky Barrier Diodes (SBDs)
2-11. Reverse Recovery Characteristic of Schottky Barrier Diodes (SBDs)
2-12. Difference Depending on Metal of Schottky Barrier Diodes (SBDs)
2-13. Characteristics Application of Various Diodes

Related information

A new window will open