2-13. Characteristics Application of Various Diodes

Types of diodes
Diode types and applications
Types of diodes Application or expected application fields
SiC SBD
  • PFC*1 in high-efficiency power supply
  • IGBT FWD*2 in AC drive
SiC、PN junction diode
  • DC transmission of HVDC
  • AC drive of traction system
Si SBD Mo/V
  • Battery of mobile equipment
Pt/Ti
  • Rarely used

*1:Power Factor Correction *2:Free-Wheeling Diode

Chapter II : Diodes

2-1. Types of Diodes
2-2. Functions of Rectifier Diodes
2-3. Forward Characteristic of Rectifier Diodes (IF-VF Characteristic)
2-4. FRDs (Fast Recovery Diodes)
2-5. Voltage Regulator Diodes (Zener Diodes)
2-6. TVS diode (ESD protection diode)
2-7. Difference between TVS Diodes and Zener Diodes (1)
2-8. Difference between TVS Diodes and Zener Diodes (2)
2-9. Variable-capacitance Diodes (Varicap Diodes)
2-10. Schottky Barrier Diodes (SBDs)
2-11. Reverse Recovery Characteristic of Schottky Barrier Diodes (SBDs)
2-12. Difference Depending on Metal of Schottky Barrier Diodes (SBDs)

Related information

A new window will open