4-4. Types of Local Power Supply ICs

There are two types of local power supply ICs: (1) linear type and (2) switching type. The circuit designer can maximize the performance of the equipment by appropriately selecting these power ICs and placing them in the appropriate place.

Linear type

Linear type includes a series regulator (typically LDO and 3-terminal regulator) and a shunt regulator. A low-noise, high-precision, local power supply can be easily and inexpensively produced with few external parts. However, losses are high (inefficient) and only step-down type can be used. In particular, shunt regulators are inefficient and tend not to be used nowadays.

Series regulator
Series regulator
Shunt regulators
Shunt regulators
Switching  type

It is often called a DC/DC converter. Depending on the circuit configuration, either boost type or buck type can be used. Although the loss is low (high efficiency), external parts such as coil are necessary, and the circuit size becomes large and expensive.
The input DC voltage is switched (~ 1 MHz) to create a rectangular wave, and this rectangular wave is smoothed and converted to the desired DC voltage.
Although the variety of ICs offered by our company is limited, we offer a wide variety of MOSFETs for use in DC/DC converter applications.

Buck
Buck
Boost
Boost

Chapter IV : Local Power Supply ICs

4-1. Power Management IC
4-2. Example of Power Line Structure in a System
4-3. Why POL Supply ICs Are Wanted?
4-5. Operation of Linear Regulators
4-6. Operation of Switching Regulators
4-7. Functions of LDO
4-8. Load Switch IC
4-9. Functions of Load Switch IC

Related information

A new window will open