4-5. Operation of Linear Regulators

Series regulators

External parts are unnecessary as shown in the lower left figure. (Input/Output capacitors are necessary.)
The MOSFET operates as a variable resistor so that the output voltage becomes constant voltage.

The potential difference (VIN - VOUT) × input current (IIN) between the drain and source of the MOSFET is a loss. For example, if the input is 5 V and the output is 3 V, the efficiency is 60%. It is used as a power supply for circuits requiring low noise and output voltage accuracy.

Shunt regulators

The area surrounded by the dotted line shown in the lower right figure is the IC. It needs three external resistors. The built-in transistor operates as a variable resistor so that IK + IOUT = IIN = constant. As a result, the voltage generated at RSD becomes constant and the output voltage is made constant voltage. But in addition to the output current, a cathode current flowing through the transistor is required. Also, there is a voltage drop at the input-side resistor RSD, which reduces the efficiency. It is used for low-current (~ 20 mA) applications such as switching power supply reference voltage and switching power supply photocoupler driver.

Series regulators
Series regulators
Shunt regulators
Shunt regulators

Chapter IV : Local Power Supply ICs

4-1. Power Management IC
4-2. Example of Power Line Structure in a System
4-3. Why POL Supply ICs Are Wanted?
4-4. Types of Local Power Supply ICs
4-6. Operation of Switching Regulators
4-7. Functions of LDO
4-8. Load Switch IC
4-9. Functions of Load Switch IC

Related information

A new window will open