This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
Course outline
This course provides an easy-to-understand introduction to the basic functions required to understand motor control.
Target readers
People who are interested in Motor Control Basics.
Learning time for this course
0.5 hour approx.
1. What is an electric motor?
How a motor rotates and the different types of motors.
2:47
2. The mechanisms of brushed and brushless motors
The basic structures of brushed DC motors and brushless DC motors and the differences between them.
2:30
3. How to control a brushed motor
The operation and control of brushed DC motors.
3:40
4. How to control a brushless motor
The operation and control of brushed DC motors.
3:41
5. Features of Stepping Motor
The characteristics of stepper motors.
3:25
6. Principle of Rotation and Excitation System on Stepping Motor
The operation and control of stepper motors.
6:04
7. Control system of Stepping Motor 8. Safety Functions of Motor Driver
Motor drive systems using motor drivers.
3:37
[e-Learning] Drive the Motor by Vector Control (Light ver.)
About vector control, which is one of the methods of driving brushless DC motors using inverter control technology.
2:14
[e-Learning] Drive the Motor by Inverter Control (Light ver.)
About inverter control, a typical control method for motor control.
2:32