1-4. Function in Digital Cameras

Function in digital cameras

A stepping motor controls the lens to adjust the focus and the brightness of the subject to be shot.

Chapter 1 Application Example of Stepping Motor

1-1. Motor Applications
1-2. What is a Stepping Motor?
1-3. Function in Printers
1-5. Function in Air Conditioners
1-6. Function in Slot Machines
1-7. Function in Astronomical Telescopes
A new window will open