3-3-1. Low Power Consumption Mode (1)

Standby function

The low power consumption mode incorporated in the TX03 series microcontrollers is realized by the low power consumption technology utilized in Toshiba embedded microcontrollers.
The TX03 series reduces power consumption in the standby state.
A function example of TMPM330 group is shown below.
Some functions can continue to operate while reducing the power consumption in the standby state.

Low Power Consumption Mode (1)

Chapter 3 Peripheral Circuits

3-1. Low Power Consumption Technology
3-2. Low Power Consumption Control Block
3-3-2. Low Power Consumption Mode (2)
3-4. Peripheral Circuits by Group of TX3
3-5. Peripheral Circuits of the M320 Group
3-6. M320 Group Application Example
3-7. Peripheral Circuits of the M330 Group
3-8-1. M330 Group Application Example (1)
3-8-2. M330 Group Application Example (2)
3-9. Peripheral Circuits of the M340 Group
3-10. M340 Group Application Example
3-11. Peripheral Circuits of the M360 Group
3-12. M360 Group Application Example
3-13. Peripheral Circuits of the M390 Group
3-14. M390 Group Application Example
3-15. Peripheral Circuits of the M370 Group
3-16. M370 Group Application Example
3-17. Overview of Vector Engine (VE)
3-18. Peripheral Circuits of the M380 Group
3-19-1. M380 Group Application Example (1)
3-19-2. M380 Group Application Example (2)

* Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.

A new window will open