3-10. M340 Group Application Example

M340 group

The M340 group has functions for high-precision analog equipment such as ultrasonic motor control.

M340 Group Application Example

Chapter 3 Peripheral Circuits

3-1. Low Power Consumption Technology
3-2. Low Power Consumption Control Block
3-3-1. Low Power Consumption Mode (1)
3-3-2. Low Power Consumption Mode (2)
3-4. Peripheral Circuits by Group of TX3
3-5. Peripheral Circuits of the M320 Group
3-6. M320 Group Application Example
3-7. Peripheral Circuits of the M330 Group
3-8-1. M330 Group Application Example (1)
3-8-2. M330 Group Application Example (2)
3-9. Peripheral Circuits of the M340 Group
3-11. Peripheral Circuits of the M360 Group
3-12. M360 Group Application Example
3-13. Peripheral Circuits of the M390 Group
3-14. M390 Group Application Example
3-15. Peripheral Circuits of the M370 Group
3-16. M370 Group Application Example
3-17. Overview of Vector Engine (VE)
3-18. Peripheral Circuits of the M380 Group
3-19-1. M380 Group Application Example (1)
3-19-2. M380 Group Application Example (2)

* Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.

A new window will open