TX03 Series Microcontrollers

Course outline
TX03 series are suitable for a wide variety of applications.
Learn the basic knowledge and functions necessary to understand the TX03 series microcontrollers.

Target reader
People who are interested in TX03 and Arm® Cortex®-M3 processors.

Learning time for this course
1 hour approx.

Chapter 1 Overview of TX03 Series Microcontrollers

1-1. Lineup
1-2. Features of the TX03 Series.

Chapter 2 Arm® Cortex®-M3

2-1. Hardware Configuration
2-2. NVIC (Nested Vectored Interrupt Controller)
2-3. Main Core
2-4. Register Configuration
2-5. The Role of the Register
2-6. PC, LR
2-7. Stack Pointer
2-8. PUSH/POP to the Stack Pointer
2-9. Special Register
2-10-1. Operation Mode and Stack Pointer (1)
2-10-2. Operation Mode and Stack Pointer (2)
2-11. Exceptions (Reset, Interrupt, Fault, System Call)
2-12. The Role of NVIC
2-13. Tail Chain Control by NVIC
2-14. Memory Map
2-15. Memory Map for Arm® Cortex®-M3 Specifications
2-16. Memory Map of TMPM330: Example of TX03 Series
2-17-1. Vector Table (1)
2-17-2. Vector Table (2)
2-18-1. Bit Band Area and Bit Band Alias Area (1)
2-18-2. Bit Band Area and Bit Band Alias Area (2)

Chapter 3 Peripheral Circuits

3-1. Low Power Consumption Technology
3-2. Low Power Consumption Control Block
3-3-1. Low Power Consumption Mode (1)
3-3-2. Low Power Consumption Mode (2)
3-4. Peripheral Circuits by Group of TX3
3-5. Peripheral Circuits of the M320 Group
3-6. M320 Group Application Example
3-7. Peripheral Circuits of the M330 Group
3-8-1. M330 Group Application Example (1)
3-8-2. M330 Group Application Example (2)
3-9. Peripheral Circuits of the M340 Group
3-10. M340 Group Application Example
3-11. Peripheral Circuits of the M360 Group
3-12. M360 Group Application Example
3-13. Peripheral Circuits of the M390 Group
3-14. M390 Group Application Example
3-15. Peripheral Circuits of the M370 Group
3-16. M370 Group Application Example
3-17. Overview of Vector Engine (VE)
3-18. Peripheral Circuits of the M380 Group
3-19-1. M380 Group Application Example (1)
3-19-2. M380 Group Application Example (2)

* Arm and Cortex are registered trademarks of Arm Limited (or its subsidiaries) in the US and/or elsewhere.

A new window will open