This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
The output voltage of an adjustable-output LDO is programmable via two resistors. The capacitor connected to the upper resistor (R1) is called a feedback capacitor (CFB). It is added to prevent oscillation, improve load transient response, and increase the ripple rejection ratio (R.R.) (also known as the power supply rejection ratio or PSRR for short). CFB and R1 introduce a zero and thus provide lead phase compensation, increasing an oscillation margin and improving load transient response.
To view the lineup of adjustable-output LDOs to which a feedback capacitor (CFB) can be connected, click: