This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
Gate charge
Because the Gate (G) input terminal of a MOSFET is insulated, the amounts of charge Q seen from the Gate are important characteristics. Figure 1.5 illustrates the definitions of gate charge characteristics.
Total gate charge Q g
The amount of charge to apply voltage (from zero to designated voltage) to gate
Gate-source charge 1 Q gs1
The amount of charge required for a MOSFET to begin to turn on (before dropping drain-source voltage)
Gate-drain charge Q gd
The amount of gate charge charged in the Miller plateau
Gate switch charge Q sw
The amount of charge stored in the gate capacitance from when the gate-source voltage has reached V th Until the end of the Miller plateau
Output charge Q oss
Drain-source charge
The definition of the gate charge amount is shown in the figure below.
Data sheet description
| Characteristics | Symbol | Test Conditions | Min | Typ | Max | Unit |
|---|---|---|---|---|---|---|
| Total gate charge | Qg | VDD ≈ 20 V, VGS = 10 V, ID = 50 A | — | 103 | — | nC |
| VDD ≈ 20 V, VGS = 4.5 V, ID = 50 A | — | 49 | — | |||
| Gate-source charge 1 | Qgs1 | VDD ≈ 20 V, VGS = 5 V, ID = 50 A | — | 25 | — | |
| Gate-drain charge | Qgd | — | 12.4 | — | ||
| Gate switch charge | QSW | — | 23 | — | ||
| Output charge | QOSS | VDS = 20 V, VGS = 0 V | — | 85.4 | — |