This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
For IC couplers with built-in amplifier circuit, internal oscillation may occur for such a reason as VCC voltage transient owing to load switching or power supply noise. In order to prevent it and realize normal operation, Toshiba recommends inserting a 0.1μF bypass capacitor with good high-frequency characteristics between VCC and GND and mounting it within 1cm of the pins. For some gate driver IC couplers, in order to control an impact attributable to a large fluctuation of the output current, Toshiba recommends mounting an about 1 μF bypass capacitor. For details, refer to individual data sheets.