This webpage doesn't work with Internet Explorer. Please use the latest version of Google Chrome, Microsoft Edge, Mozilla Firefox or Safari.
require 3 characters or more. Search for multiple part numbers fromhere.
The information presented in this cross reference is based on TOSHIBA's selection criteria and should be treated as a suggestion only. Please carefully review the latest versions of all relevant information on the TOSHIBA products, including without limitation data sheets and validate all operating parameters of the TOSHIBA products to ensure that the suggested TOSHIBA products are truly compatible with your design and application.Please note that this cross reference is based on TOSHIBA's estimate of compatibility with other manufacturers' products, based on other manufacturers' published data, at the time the data was collected.TOSHIBA is not responsible for any incorrect or incomplete information. Information is subject to change at any time without notice.
require 3 characters or more.
There are SMI optical connectors used for digital audio/video equipment, JIS F07, F05 and PN type optical connectors designed for industrial use, LC type optical connectors for long-distance optical communication, and connectors for digital audio equipment compliant with JEITA standards. Toshiba offers fiber couplers compatible with SMI connectors, as well as JIS F05, JIS F07 and PN type connectors.